Pasar al contenido principal
Logo print

Módulo grupo fónico 2 pulsadores 2 columnas. SERIE 7

Serie 7 TEGUI

Módulo grupo fónico 2 pulsadores 2 columnas. SERIE 7

REF. 375420 EAN. 8424748754209

Módulo grupo fonico 2 pulsadores 2 columnas. SERIE 7.

Garantía 3 años
Familia de precios : 3003
40,83 € / 1 piece
Precio recom. Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.

Características técnicas

Number of units 1
Mounting direction Vertical
Number of units horizontal 1
Number of units vertical 1
Number of modules horizontal (module system) 1
Number of modules vertical (module system) 1
With mounting grid No
Flush-mounted installation Yes
Suitable for subfloor installation duct box No
Suitable for wall duct No
Suitable for built-in installation Yes
Label space/information surface Yes
Material Metal
Material quality Aluminium
Antimicrobial treatment No
Surface protection Anodised
Surface finishing Matt
Colour Aluminium
Transparent No
With hinged lid Yes
Degree of protection (IP) IP54
Type of fastening Clamp mounting
Width 133 mm
Height 97.5 mm
Depth 11 mm
Built-in width 2 mm
Built-in height 0 mm
Operating / setting temperature -25-55 °C
Storage temperature -25-70 °C
Latin wood species Not applicable
Certification of wood (list) Not applicable
Wood Climate area Not applicable