![](https://assets.legrand.com/pim/PHOTOS-WEB/TG-375450-WEB-F.jpg)
Módulo señalización 2 pulsadores 2 columnas SERIE 7
Serie 7
TEGUI
Módulo señalización 2 pulsadores 2 columnas SERIE 7
REF. 375450
EAN.
8424748754506
Módulo señalizacion 2 pulsadores 2 columnas an SERIE 7.
Garantía 3 años
Familia de precios : 3003
19,33 €
/
unidad
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Number of units | 1 |
---|---|
Mounting direction | Vertical |
Number of units horizontal | 1 |
Number of units vertical | 1 |
Number of modules horizontal (module system) | 1 |
Number of modules vertical (module system) | 1 |
With mounting grid | No |
Flush-mounted installation | Yes |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Suitable for built-in installation | Yes |
Label space/information surface | Yes |
Material | Metal |
Material quality | Aluminium |
Antimicrobial treatment | No |
Surface protection | Anodised |
Surface finishing | Matt |
---|---|
Colour | Aluminium |
Transparent | No |
With hinged lid | Yes |
Degree of protection (IP) | IP54 |
Type of fastening | Clamp mounting |
Width | 133 mm |
Height | 97.5 mm |
Depth | 11 mm |
Built-in width | 2 mm |
Built-in height | 0 mm |
Operating / setting temperature | -25-55 °C |
Storage temperature | -25-70 °C |
Latin wood species | Not applicable |
Certification of wood (list) | Not applicable |
Wood Climate area | Not applicable |