-
Cover model
-
Suitable for wall duct width
-
Height baseboard duct
-
Transparent
-
Suitable for depth of wall duct
-
Depth plinth skirting duct
-
Material
-
Material quality
-
Material quality
-
Equipped with
-
Material quality
-
Shape
-
Length
-
Angle
-
Angle
-
Length
-
Surface protection
-
Model
-
Model
-
Model
-
Model
-
Suitable for circuit integrity
-
Mounting method installation unit
-
Useful cross section
-
Decoration
-
Useful cross section
-
Type of fastening
-
Type of fastening
-
Type of fastening
-
With protective foil
-
Number of permanent partitions
-
Number of permanent partitions
-
Number of plug-in partitions
-
With cable fixing clip
-
With duct connector
-
Delivery on roll
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Colour
-
RAL-number
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
![title](/sites/g/files/ocwmcr651/files/ecat_assets/14-06-2024/05-15/031640-LEGRAND-1000.jpg)
Adaptador para montar marcos Mosaic en el extremo de la minicanal 20x12,5 mm.
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/LG-648905-WEB-R.jpg)
Moldura DLPlus adhesiva 20x12,5 - 1 comp. - L. 2,1m - Blanco
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/030223-LEGRAND-1000.jpg)
Ángulo plano variable - para moldura DLPlus 20x12,5 - Blanco
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/030007_pw_96131.jpg)
Moldura DLPlus 20x12,5 - 2 comp. - L. 2,1m - Blanco
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/030224-LEGRAND-1000.jpg)
Derivación en T plana - para moldura DLPlus 20x12,5 - Blanco
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/030221-LEGRAND-1000.jpg)
Ángulo int.-ext. variable - para moldura DLPlus 20x12,5 - Blanco
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/030008-LEGRAND-1000.jpg)
Moldura DLPlus 20x12,5 - 1 comp. - L. 2,1m - Blanco
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/033602-LEGRAND-1000.jpg)
Junta de tapa - para moldura DLPlus 20x12,5 - Blanco
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/031202-LEGRAND-1000.jpg)
Tapa final - para moldura DLPlus 20x12,5 - Blanco
Sin IVA