Filtros
Borrar todo
Categoría
Características técnicas
-
Device fitting
-
Rated voltage
-
Function
-
Number of contacts as normally open contact
-
Number of contacts as normally closed contact
-
Number of fault-signal switches
-
With auto test for earth leakage function
-
Suitable for max. number of poles main contact unit (total)
-
Suitable for max. current main contact unit
-
Rated switch current
-
Width
-
Height
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Frequency
-
Electric supplying direction
-
Terminal marking indication
-
Stress test conformity (1000V)
-
Colour
-
RAL-number
-
Halogen free
-
Connection type
-
Label space/information surface
-
Connected object
-
Application store for download
LEGRAND
DPX³250 HP
REF. 423840
Mando motor frontal DPX³ 250 HP 24VAC/DC
3 168,98 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.