Filtros
Borrar todo
Características técnicas
-
Transparent
-
Sensor type
-
With DALI interface
-
Material
-
Constant light control
-
Material quality
-
With connection cable
-
HVAC-control
-
Surface protection
-
Forced switch off
-
Model
-
Animal zone
-
Mounting method
-
Creep-under protection
-
Substation input
-
Temperature
-
Background monitoring
-
Networkable
-
Optimum mounting height
-
Staircase light controller
-
Bridging switch
-
Max. reach sideways
-
Surface finishing
-
Max. reach frontally
-
Suitable for wireless transmission
-
RAL-number (similar)
-
Remote operation
-
Supplied remote control
-
Response value sensitivity adjustable
-
Response value luminosity adjustable
-
With signal unit
-
Teach-function for response value luminosity
-
Dim function with dimmer basic element
-
Connection cable length
-
Min. switch-on time
-
Max. duty cycle
-
Switch-off delay
-
Switching-on delay
-
Detection angle horizontal
-
Pivoting range sensor, horizontal
-
Pivoting range sensor, vertical
-
Response value luminosity
-
Max. switching power
-
Max. switching power
-
Max. switching power
-
Suitable for C-load
-
Number of switching zones
-
Max. starting current
-
Corriente de control
-
Corriente de control
-
With alarm function
-
With acoustic sensor
-
Width
-
Height
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Voltage type
-
Nominal voltage
-
Nominal voltage
-
Frequency
-
Consumo en modo de espera
-
Consumo en modo de espera
-
Mandatory neutral
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Terminals capacity
-
Label space/information surface
-
Maximum Input cable diameter
-
Entry membrane gland type
-
Auto switch
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/CP-320014-WEB-R.jpg)
LEGRAND
CP ELECTRONICS
REF. CP320014
Detector de presencia microondas,ON/OFF, resistente IP66, techo o pared, montaje en superficie, bajo voltaje
525,84 €
/
unidad
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/CP-320019-WEB-R.jpg)
LEGRAND
CP ELECTRONICS
REF. CP320019
Detector de presencia microondas,ON/OFF, resistente IP66, techo o pared, montaje en superficie, contacto libre de potencial
391,88 €
/
unidad
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/CP-320015-WEB-R.jpg)
LEGRAND
CP ELECTRONICS
REF. CP320015
Detector de presencia microondas,ON/OFF, resistente IP66, techo o pared, montaje en superficie, bajo voltaje
386,11 €
/
unidad
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.