-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Rated voltage
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Type of electrical connection of main circuit
-
Number of auxiliary contacts as change-over contact
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Integrated earth fault protection
-
Suitable for DIN rail (top hat rail) mounting
-
DIN rail (top hat rail) mounting optional
-
Type of control element
-
Device construction
-
With integrated under voltage release
-
With switched-off indicator
-
Number of poles
-
Number of poles
-
Position of connection for main current circuit
-
Motor drive optional
-
Complete device with protection unit
-
Motor drive integrated
-
Width
-
Width
-
Height
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Frequency
-
Electric supplying direction
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Cable nature for connection
-
Label space/information surface
-
Contains Batteries and/or Accumulator
Interruptor automático de bastidor abierto DMX³ 4000 - seccionable - talla 2 - 4P- In: 4000A - 1000Vca - Icu 50kA
Sin IVA
Interruptor automático de bastidor abierto DMX³ 4000 - seccionable - talla 2 - 4P- In: 3200A - 1000Vca - Icu 50kA
Sin IVA
Interruptor automático de bastidor abierto DMX³ 4000 - seccionable - talla 2 - 3P- In: 4000A - 1000Vca - Icu 50kA
Sin IVA
Interruptor automático de bastidor abierto DMX³ 4000 - seccionable - talla 2 - 3P- In: 3200A - 1000Vca - Icu 50kA
Sin IVA
Interruptor automático de bastidor abierto DMX³ 4000 - seccionable - talla 2 - 4P- In: 2500A - 1000Vca - Icu 50kA
Sin IVA
Interruptor automático de bastidor abierto DMX³ 4000 - seccionable - talla 2 - 4P- In: 2000A - 1000Vca - Icu 50kA
Sin IVA
Interruptor automático de bastidor abierto DMX³ 4000 - seccionable - talla 2 - 3P- In: 2500A - 1000Vca - Icu 50kA
Sin IVA
Interruptor automático de bastidor abierto DMX³ 4000 - seccionable - talla 2 - 4P- In: 1600A - 1000Vca - Icu 50kA
Sin IVA
Interruptor automático de bastidor abierto DMX³ 4000 - seccionable - talla 2 - 4P- In: 1250A - 1000Vca - Icu 50kA
Sin IVA
Interruptor automático de bastidor abierto DMX³ 4000 - seccionable - talla 2 - 4P- In: 1000A - 1000Vca - Icu 50kA
Sin IVA
Interruptor automático de bastidor abierto DMX³ 4000 - seccionable - talla 2 - 4P- In: 800A - 1000Vca - Icu 50kA
Sin IVA
Interruptor automático de bastidor abierto DMX³ 4000 - seccionable - talla 2 - 4P- In: 630A - 1000Vca - Icu 50kA
Sin IVA
Interruptor automático de bastidor abierto DMX³ 4000 - seccionable - talla 2 - 3P- In: 2000A - 1000Vca - Icu 50kA
Sin IVA
Interruptor automático de bastidor abierto DMX³ 4000 - seccionable - talla 2 - 3P- In: 1600A - 1000Vca - Icu 50kA
Sin IVA
Interruptor automático de bastidor abierto DMX³ 4000 - seccionable - talla 2 - 3P- In: 1250A - 1000Vca - Icu 50kA
Sin IVA
Interruptor automático de bastidor abierto DMX³ 4000 - seccionable - talla 2 - 3P- In: 1000A - 1000Vca - Icu 50kA
Sin IVA
Interruptor automático de bastidor abierto DMX³ 4000 - seccionable - talla 2 - 3P- In: 800A - 1000Vca - Icu 50kA
Sin IVA
Interruptor automático de bastidor abierto DMX³ 4000 - seccionable - talla 2 - 3P- In: 630A - 1000Vca - Icu 50kA
Sin IVA