Pasar al contenido principal
Logo print

PDU 0-U con 24 bases Schuko y bornes de conexión 6mm

PDU LEGRAND

PDU 0-U con 24 bases Schuko y bornes de conexión 6mm

REF. 646852 EAN. 3414970765727

PDU cero-U 24 x 2P+E tomas alemanas para proporcionar energía eléctrica a equipos informáticos en gabinetes de 19 pulgadas. Montaje vertical en el armario. Equipado con un MCB C16 10kA 1P+N.

Garantía 2 años
Familia de precios : 8002
385,97 € / unidad
Precio recom. Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.

Características técnicas

Mounting dimension (standardised) Metric
Tamaño de montaje 1277 mm
Mounting direction Vertical
Electrical connection Screwed terminal
Type of electric connection Other
Cable length 0 m
Number of miniature circuit breakers (MCB) 2
Number of socket outlets with protective contact CEE 7/3 (type F) 24
Number of socket outlets with earth pin 0
Number of C13 socket outlets 0
Number of C19 socket outlets 0
Number of C20 socket outlets 0
Number of socket outlets British Standard BS1363 0
Number of socket outlets swiss standard type 13 0
Number of socket outlets swiss standard type 15 0
Number of socket outlets swiss standard type 23 0
Number of socket outlets swiss standard type 25 0
Number of other socket outlets 0
Número de unidades de altura (UA) 29
Longitud 1294 mm
Width 52 mm
Depth 90 mm
Supply voltage 230 V
Over voltage category 2
Mains filter No
Switchable No
SNMP No
With display No
Evaluation Local
With LED indication No
With fuse No
Ampere meter No
Temperature measurement No
With mounting material Yes
Colour Black
Degree of impact strength (IK) Not applicable
Degree of protection (IP) IP40
Operating / setting temperature -5-40 °C
Storage temperature -20-70 °C
Voltage type AC
Supply current 32-32 A
Frequency 50-60 Hz
Standby consumption 0 mA
Nominal discharge surge current In (8/20) 0 kA
Terminal marking indication Yes
RAL-number 9017
Connection type Screwed terminal
Terminals capacity 1.5-6 mm²
Cable nature for connection Flexible
Maximum Input cable diameter 17 mm
Number of RCCBs 0
Connected object No

Documentación

3 documentos
Hoja técnica
S000093176EN-14.pdf pdf (3.13 Mo)
Hoja técnica
S000093176FR-14.pdf pdf (3.14 Mo)
Manual de uso
LE09270AA-03.pdf pdf (2.55 Mo)