Pasar al contenido principal
Logo print
Producto obsoleto

PDU 19" con conmutación y medición - 8 C13 - cable 3m con conector C14

PDU LEGRAND

PDU 19" con conmutación y medición - 8 C13 - cable 3m con conector C14

REF. 646020 EAN. 3414971617858

PDU de 19" con co-mutación y-medición 8 bases C13 IEC 60320 cable de alimentación 3-m con conector C14.

Consultar precio
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.

Características técnicas

Mounting dimension (standardised) 482.6 mm (19 inch)
Mounting size 0 mm
Mounting direction Horizontal
Electrical connection Connection cable with plug
Type of electric connection C20
Cable length 3 m
Number of miniature circuit breakers (MCB) 0
Number of socket outlets with protective contact CEE 7/3 (type F) 8
Number of socket outlets with earth pin 8
Number of C13 socket outlets 8
Number of C19 socket outlets 0
Number of C20 socket outlets 1
Number of socket outlets British Standard BS1363 0
Number of socket outlets swiss standard type 13 0
Number of socket outlets swiss standard type 15 0
Number of socket outlets swiss standard type 23 0
Number of socket outlets swiss standard type 25 0
Number of other socket outlets 0
Number of height units 1
Length 482.7 mm
Width 44.3 mm
Depth 180 mm
Supply voltage 230 V
Over voltage category 2
Mains filter No
Switchable Yes
SNMP Yes
With display Yes
Evaluation At distance
With LED indication Yes
With fuse No
Ampere meter Yes
Temperature measurement Yes
With mounting material Yes
Colour Black
Degree of impact strength (IK) Not applicable
Degree of protection (IP) IP20
Operating / setting temperature 5-40 °C
Storage temperature 5-40 °C
Voltage type AC
Supply current 16-16 A
Frequency 50-60 Hz
Standby consumption 2.5 mA
Terminal marking indication No
RAL-number 9017
Connection type Push-in clamp
Terminals capacity 4-4 mm²
Cable nature for connection Flexible
Cable section 1.5-1.5 mm²
Maximum Input cable diameter 0 mm
Number of RCCBs 0
Connected object Yes
Operating method Network
Programming way Web software
Programmable Yes
Interoperable connection Protocol No

Documentación

3 documentos
Hoja técnica
S000105779EN-01.pdf pdf (2.43 Mo)
Hoja técnica
S000105779FR-01.pdf pdf (2.43 Mo)
Manual de uso
LE11325AB.pdf pdf (2.14 Mo)