Filtros
Borrar todo
Categoría
Características técnicas
-
Mounting dimension (standardised)
-
Number of phases
-
Mounting direction
-
Electrical connection
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Number of socket outlets with earth pin
-
Number of socket outlets with earth pin
-
Length
-
Type of electric connection
-
Type of electric connection
-
Number of socket outlets British Standard BS1363
-
Cable length
-
With LED indication
-
Number of C13 socket outlets
-
Number of C13 socket outlets
-
Number of C19 socket outlets
-
Number of C19 socket outlets
-
Number of C20 socket outlets
-
Number of socket outlets swiss standard type 13
-
Number of socket outlets swiss standard type 15
-
Number of socket outlets swiss standard type 23
-
Number of socket outlets swiss standard type 25
-
Mains filter
-
Number of height units
-
Number of height units
-
Number of other socket outlets
-
Supply voltage
-
Over voltage category
-
Switchable
-
Number of miniature circuit breakers (MCB)
-
Number of miniature circuit breakers (MCB)
-
With display
-
SNMP
-
Evaluation
-
With fuse
-
Ampere meter
-
Temperature measurement
-
With mounting material
-
Width
-
Width
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Supply current
-
Supply current
-
Frequency
-
Standby consumption
-
Terminal marking indication
-
Colour
-
RAL-number
-
Connection type
-
Terminals capacity
-
Cable nature for connection
-
Cable section
-
Cable section
-
Maximum Input cable diameter
-
Maximum Input cable diameter
-
Number of RCCBs
-
Connected object
-
Operating method
-
Programming way
-
Programmable
-
Interoperable connection Protocol
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-45/LG-646011-WEB-R.jpg)
LEGRAND
PDU
REF. 646011
PDU 19" con medición - 12 C13 + 4 C19 - cable 3m y clavija 32A 2P+T
1 553,33 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-45/LG-646010-WEB-R.jpg)
LEGRAND
PDU
REF. 646010
PDU 19" con medición - 12 C13 - cable 3m y conector C20
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.