![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/64/LG-646015-WEB-R.jpg)
PDU Cero-U con medición - 36 C13 + 12 C19 - cable 3m con clavija 32A 2P+N+T
PDU
LEGRAND
PDU Cero-U con medición - 36 C13 + 12 C19 - cable 3m con clavija 32A 2P+N+T
REF. 646015
EAN.
3414971401662
PDU de Cero-U con-medición 36 bases C13 + 12 bases C19 IEC 60320 cable de alimentación 3-m con clavija 32A 2P+N+T.
Garantía 2 años
Familia de precios : 8002
2 851,97 €
/
1 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Mounting dimension (standardised) | Metric |
---|---|
Mounting size | 1830 mm |
Mounting direction | Vertical |
Electrical connection | Connection cable with plug |
Type of electric connection | CEE 32 A |
Cable length | 3 m |
Number of miniature circuit breakers (MCB) | 6 |
Number of socket outlets with protective contact CEE 7/3 (type F) | 48 |
Number of socket outlets with earth pin | 48 |
Number of C13 socket outlets | 36 |
Number of C19 socket outlets | 12 |
Number of C20 socket outlets | 0 |
Number of socket outlets British Standard BS1363 | 0 |
Number of socket outlets swiss standard type 13 | 0 |
Number of socket outlets swiss standard type 15 | 0 |
Number of socket outlets swiss standard type 23 | 0 |
Number of socket outlets swiss standard type 25 | 0 |
Number of other socket outlets | 0 |
Number of height units | 0 |
Length | 1780 mm |
Width | 59 mm |
Depth | 68 mm |
Supply voltage | 415 V |
Over voltage category | 2 |
Mains filter | No |
Switchable | No |
SNMP | Yes |
With display | Yes |
Evaluation | At distance |
---|---|
With LED indication | Yes |
With fuse | No |
Ampere meter | Yes |
Temperature measurement | Yes |
With mounting material | Yes |
Colour | Black |
Degree of impact strength (IK) | Not applicable |
Degree of protection (IP) | IP20 |
Operating / setting temperature | 5-40 °C |
Storage temperature | 5-40 °C |
Voltage type | AC |
Supply current | 32-32 A |
Frequency | 50-60 Hz |
Standby consumption | 2.5 mA |
Terminal marking indication | No |
RAL-number | 9017 |
Connection type | Push-in clamp |
Terminals capacity | 6-6 mm² |
Cable nature for connection | Flexible |
Cable section | 6-6 mm² |
Maximum Input cable diameter | 25.5 mm |
Number of RCCBs | 0 |
Connected object | Yes |
Operating method | Network |
Programming way | Web software |
Programmable | Yes |
Interoperable connection Protocol | No |
Documentación
3 documentos
Hoja técnica
Hoja técnica
Manual de uso
SELECCIONAR UNA ACCIÓN