![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-069759L-WEB-R.jpg)
Pica de jardín con 2 bases de corriente Plexo IP55 - Antracita
Plexo
LEGRAND
Pica de jardín con 2 bases de corriente Plexo IP55 - Antracita
REF. 069759L
EAN.
3414972567749
Base de corriente 2P+T 16A. Para instalación que necesite protección contra el agua y el polvo - IP55. Mecanismo completo para instalación de superficie.
Garantía 3 años
Familia de precios : 2101
90,31 €
/
1 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Model | Other |
---|---|
Concurrently switching neutral conductor | No |
Protective contact | Other |
Number of active contacts (round) | 0 |
Number of active contacts (flat) | 0 |
Number of active contacts (square) | 0 |
With complemantary luminous signal | No |
Number of ports USB-A | 0 |
Number of ports USB-C | 0 |
Number of units | 2 |
Number of modules (module system) | 4 |
Number of socket outlets switchable | 0 |
Number of phases | 1 |
Imprint/indication | None |
Connection type | Push-in clamp |
With hinged lid | Yes |
With enhanced contact protection | Yes |
Label space/information surface | No |
Colour | Anthracite |
RAL-number (similar) | 7016 |
Metallic colour | No |
Transparent | No |
Lockable | No |
Eject-mechanism | No |
Insulated mounting | No |
With function lighting | No |
With orientation lighting | No |
Over voltage protection | No |
Fault current protection | No |
With miniature fuse | No |
Special power supply | No special power supply |
Mounting method | Other |
Type of fastening | Mounting with screw |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
---|---|
Antimicrobial treatment | No |
With loop through function | No |
With on/off switch | No |
Rotated central insert | No |
Nominal current | 16 A |
Nominal voltage | 250 V |
Frequency | 50-60 Hz |
Suitable for degree of protection (IP) | IP55 |
Degree of protection (IP), connected plug | IP44 |
Device width | 160 mm |
Device height | 463 mm |
Device depth | 68 mm |
Degree of impact strength (IK) | IK08 |
Compatible with Apple HomeKit | No |
Compatible with Amazon Alexa | No |
Compatible with Google Assistant | No |
Min. depth of built-in installation box | 0 mm |
With Wi-Fi signal repeater | No |
With built-in bluetooth speaker | No |
IFTTT support available | No |
Compliant with UK Building Regulations Part M | No |
For heavy conditions according to VDE | No |
Built-in depth | 0 mm |
Operating / setting temperature | -10-40 °C |
Storage temperature | -25-60 °C |
Voltage type | AC |
Power Delivery | No |
Terminal marking indication | Yes |
Prewired | Yes |
Terminals capacity | 1.5-2.5 mm² |
Cable nature for connection | Flexible or rigid |
Cable section | 1.5-2.5 mm² |
Tube diameter for wall mounted product | 16-25 mm |
Cable support | Cable gland |
Cover | Other |
Connected object | No |
Documentación
1 documento
Catálogo
1 documento
Certificado
OC / CB-FR_718712/A1
(0.55 Mo)
SELECCIONAR UNA ACCIÓN