![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/H4/H4361-BTICINO-1000.jpg)
Piloto balizado Axolute - 2 módulos
Axolute
BTICINO
Piloto balizado Axolute - 2 módulos
REF. H4361
EAN.
8005543537220
Piloto de balizado Axolute que permite crear una iluminación direccional y decorativa.
Garantía 3 años
Familia de precios : 2241
88,06 €
/
1 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Lamp type | LED not exchangeable |
---|---|
With light source | Yes |
Lamp holder | None |
Housing material | Plastic |
Housing colour | Multi-coloured |
Type of covering | Other |
Material cover | Plastic, opal |
Voltage type | AC |
Nominal voltage | 110-240 V |
Nominal current | 9.2-20 mA |
Type of control gear | Not required |
With control gear | Yes |
No dim function | Yes |
Degree of protection (IP) | Other |
Suitable for lamp power | 2.2-2.2 W |
Colour of light | White |
Width | 45 mm |
Height/depth | 45 mm |
---|---|
Length | 55 mm |
Built-in width | 45 mm |
Built-in height/depth | 43 mm |
Built-in length | 45 mm |
Connection type | Screwed terminal |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-70 °C |
Frequency | 50-60 Hz |
Estimated bulb life | 50000 h |
Mandatory neutral | No |
Terminal marking indication | No |
Halogen free | Yes |
Number of terminals | 2 |
Terminals capacity | 1.5-1.5 mm² |
Cable nature for connection | Flexible or rigid |
Mounting method | Flush-mounted |
Documentación
3 documentos
Manual de uso
Hoja técnica
Hoja técnica
SELECCIONAR UNA ACCIÓN