Filtros
Borrar todo
Categoría
Características técnicas
-
Nominal voltage
-
Assembly arrangement
-
Transparent
-
With light source
-
Material
-
Material quality
-
With flashlight
-
With fixed symbol/imprint
-
Surface protection
-
With exchangeable symbol
-
Mounting method
-
Application as button
-
Lamp holder
-
Colour light source
-
Device width
-
Device height
-
Device depth
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Max. lamp power
-
Built-in depth
-
Degree of impact strength (IK)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Halogen free
-
Connection type
-
Cable section
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/077867-LEGRAND-1000.jpg)
LEGRAND
Soliroc
REF. 077867
Piloto de balizado Soliroc - 250 V~ - IK10 - IP55 - LED blancos 2W
229,78 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.