Piloto balizado Living Now - 2 módulos
Living Now
BTICINO
Piloto balizado Living Now - 2 módulos
REF. K4382
EAN.
8005543653555
Luz de balizamiento LED bi-voltaje (127 - 230 Vca) con interruptor On/Off para regular el funcionamiento.
Garantía 3 años
Familia de precios : 2242
61,33 €
/
1 piece
Embalaje:
10 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Assembly arrangement | Basic element |
---|---|
Number of modules (module system) | 2 |
Lamp holder | None |
With light source | Yes |
Lamp type | LED not exchangeable |
With flashlight | No |
With fixed symbol/imprint | No |
With exchangeable symbol | No |
Application as button | No |
Mounting method | Flush-mounted |
Type of fastening | Engage (snap) |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Black |
RAL-number (similar) | 7015 |
Transparent | No |
Colour light source | White |
Suitable for degree of protection (IP) | IP20 |
Nominal voltage | 230 V |
---|---|
Max. lamp power | 0.5 W |
Device width | 45 mm |
Device height | 45 mm |
Device depth | 32.5 mm |
Min. depth of built-in installation box | 40 mm |
Built-in depth | 28.5 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Mandatory neutral | No |
Terminal marking indication | No |
Stress test conformity (1000V) | No |
Antimicrobial treatment | No |
Connection type | Not applicable |
Terminals capacity | 1.5-2.5 mm² |
Cable nature for connection | Flexible or rigid |
Cable section | 1.5-2.5 mm² |
Label space/information surface | No |
Documentación
1 documento
Hoja técnica
SELECCIONAR UNA ACCIÓN