Filtros
Borrar todo
Categoría
Características técnicas
-
Number of units
-
Nominal voltage
-
Number of phases
-
Nominal voltage
-
Number of phases
-
Transparent
-
Imprint/indication
-
Nominal current
-
Lockable
-
Material
-
Protective contact
-
Material quality
-
Material quality
-
Number of active contacts (square)
-
Surface protection
-
Model
-
Number of ports USB-A
-
Mounting method
-
Number of ports USB-C
-
Device width
-
Number of socket outlets switchable
-
Device height
-
Type of fastening
-
Type of fastening
-
Device depth
-
With Wi-Fi signal repeater
-
With complemantary luminous signal
-
With enhanced contact protection
-
Concurrently switching neutral conductor
-
Suitable for degree of protection (IP)
-
Surface finishing
-
RAL-number (similar)
-
Number of modules (module system)
-
Over voltage protection
-
Metallic colour
-
With hinged lid
-
Fault current protection
-
With miniature fuse
-
Eject-mechanism
-
Number of active contacts (round)
-
Number of active contacts (round)
-
Number of active contacts (round)
-
Insulated mounting
-
Number of active contacts (flat)
-
With function lighting
-
With orientation lighting
-
Compatible with Apple HomeKit
-
Special power supply
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
With loop through function
-
With on/off switch
-
Rotated central insert
-
With built-in bluetooth speaker
-
For heavy conditions according to VDE
-
Degree of impact strength (IK)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Power Delivery
-
Frequency
-
Terminal marking indication
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Prewired
-
Connection type
-
Terminals capacity
-
Cable nature for connection
-
Cable section
-
Label space/information surface
-
Cable support
-
Cover
-
Connected object
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/055427-LEGRAND-1000.jpg)
LEGRAND
Bases y clavijas
REF. 055427
Base de corriente para empotrar 20A 3P+N+T 380V para instalar en caja 80x80mm a tornillo. Color blanco
31,35 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/055432-LEGRAND-1000.jpg)
LEGRAND
Bases y clavijas
REF. 055432
Base de corriente para empotrar 20A 2P+T 380V para instalar en caja 80x80mm, con garras. Color blanco
29,41 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/055425-LEGRAND-1000.jpg)
LEGRAND
Bases y clavijas
REF. 055425
Base de corriente para empotrar 20A 3P+T 380V para instalar en caja 80x80mm a tornillo. Color blanco
26,88 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.