Pasar al contenido principal
Logo print

Placa ciega Multibox. 6 módulos. Antracita

Accesorios de instalación BTICINO

Placa ciega Multibox. 6 módulos. Antracita

REF. 16136F/0G EAN. 8012199203478

Placa o tapa ciega Multibox. 6 módulos. Antracita. Utilizar con el bastidor 16135. Para mecanismos Livinglight.

Garantía 3 años
Familia de precios : 9001
8,73 € / 1 piece
Precio recom. Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.

Características técnicas

Number of units 0
Mounting direction Horizontal
Number of units horizontal 1
Number of units vertical 1
Number of modules horizontal (module system) 0
Number of modules vertical (module system) 0
With mounting grid No
Flush-mounted installation No
Suitable for subfloor installation duct box No
Suitable for wall duct No
Suitable for built-in installation Yes
Label space/information surface No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Matt
Colour Anthracite
RAL-number (similar) 9001
Transparent No
With hinged lid No
Degree of protection (IP) IP20
Degree of impact strength (IK) IK00
Type of fastening Engage (snap)
Width 140 mm
Height 70 mm
Depth 5.2 mm
Built-in width 0 mm
Built-in height 0 mm
Operating / setting temperature -25-60 °C
Storage temperature -10-70 °C
Latin wood species Not applicable
Certification of wood (list) Not applicable
Wood Climate area Not applicable