Pasar al contenido principal
Logo print

Placa embellecedora Classia de color Aluminio - 2 módulos centrados

Classia BTICINO

Placa embellecedora Classia de color Aluminio - 2 módulos centrados

REF. R4819AL EAN. 8005543673416

La colección de platos Classia tiene un diseño moderno, puramente italiano con un perfil sofisticado. En tecnopolímero, esta placa es de 2 módulos centrados, color aluminio con efecto brillo.

Garantía 3 años
Familia de precios : 2009
6,91 € / 1 piece
Precio recom. Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.

Características técnicas

Number of units 1
Mounting direction Horizontal and vertical
Number of units horizontal 1
Number of units vertical 1
Number of modules horizontal (module system) 2
Number of modules vertical (module system) 1
With mounting grid No
Flush-mounted installation Yes
Suitable for subfloor installation duct box No
Suitable for wall duct No
Suitable for built-in installation Yes
Label space/information surface No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Matt
Colour Aluminium
Transparent No
With hinged lid No
Degree of protection (IP) IP20
Degree of impact strength (IK) IK00
Type of fastening Engage (snap)
Width 86 mm
Height 86 mm
Depth 9 mm
Built-in width 86 mm
Built-in height 0 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Latin wood species Not applicable
Certification of wood (list) Not applicable
Wood Climate area Not applicable

Documentación

1 documento
Hoja técnica
IDP000256_02-EN.pdf pdf (1.8 Mo)
1 documento
Catálogo