![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/R4/BT-R4804AL-WEB-F.jpg)
Placa embellecedora Classia de color Aluminio - 4 módulos
Classia
BTICINO
Placa embellecedora Classia de color Aluminio - 4 módulos
REF. R4804AL
EAN.
8005543673379
La colección de platos Classia tiene un diseño moderno, puramente italiano con un perfil sofisticado. En tecnopolímero, esta placa es de 4 módulos, color aluminio con efecto brillo.
Garantía 3 años
Familia de precios : 2009
8,39 €
/
1 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Number of units | 1 |
---|---|
Mounting direction | Horizontal and vertical |
Number of units horizontal | 1 |
Number of units vertical | 1 |
Number of modules horizontal (module system) | 4 |
Number of modules vertical (module system) | 1 |
With mounting grid | No |
Flush-mounted installation | Yes |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Suitable for built-in installation | Yes |
Label space/information surface | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Matt |
---|---|
Colour | Aluminium |
Transparent | No |
With hinged lid | No |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK00 |
Type of fastening | Engage (snap) |
Width | 86 mm |
Height | 86 mm |
Depth | 9 mm |
Built-in width | 86 mm |
Built-in height | 0 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Latin wood species | Not applicable |
Certification of wood (list) | Not applicable |
Wood Climate area | Not applicable |
Documentación
1 documento
Hoja técnica
1 documento
Catálogo
SELECCIONAR UNA ACCIÓN