Pasar al contenido principal
Logo print

Placa embellecedora Living Now de color Acero - 2 x 4 módulos

Living Now BTICINO

Placa embellecedora Living Now de color Acero - 2 x 4 módulos

REF. KA4802M4ZG EAN. 8005543654606

La placa Living Now es el accesorio que, junto con las tapas, se monta en la parte funcional para completar estéticamente el interruptor. Esta placa de 4 módulos es de acabado ACERO sobre una base de Zamak.

Garantía 3 años
Familia de precios : 2242
78,25 € / 1 piece
Precio recom. Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.

Características técnicas

Number of units 4
Mounting direction Horizontal
Number of units horizontal 4
Number of units vertical 1
Number of modules horizontal (module system) 8
Number of modules vertical (module system) 1
With mounting grid No
Flush-mounted installation Yes
Suitable for subfloor installation duct box No
Suitable for wall duct No
Suitable for built-in installation No
Label space/information surface No
Material Metal
Material quality Other
Halogen free Yes
Antimicrobial treatment No
Surface protection Lacquered
Surface finishing Matt
Colour Silver
RAL-number (similar) 7001
Transparent No
With hinged lid No
Degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Type of fastening Engage (snap)
Width 315.5 mm
Height 86 mm
Depth 11 mm
Built-in width 315.5 mm
Built-in height 86 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Latin wood species Not applicable
Certification of wood (list) Not applicable
Wood Climate area Not applicable

Documentación

1 documento
Hoja técnica
IDP000422_02-EN.pdf pdf (1.15 Mo)