![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/KA/BT-KA4802M3DM-WEB-R.jpg)
Placa embellecedora Living Now de color Aura - 2 x 3 módulos
Living Now
BTICINO
Placa embellecedora Living Now de color Aura - 2 x 3 módulos
REF. KA4802M3DM
EAN.
8005543654446
La placa Living Now es el accesorio que, junto con las tapas, se monta en la parte funcional para completar estéticamente el interruptor. Esta placa embellecedora de 3 módulos es de acabado AURA sobre base de plástico.
Garantía 3 años
Familia de precios : 2242
25,79 €
/
1 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Number of units | 3 |
---|---|
Mounting direction | Horizontal |
Number of units horizontal | 3 |
Number of units vertical | 1 |
Number of modules horizontal (module system) | 6 |
Number of modules vertical (module system) | 1 |
With mounting grid | No |
Flush-mounted installation | Yes |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Suitable for built-in installation | No |
Label space/information surface | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | Grey |
---|---|
RAL-number (similar) | 7040 |
Transparent | No |
With hinged lid | No |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Type of fastening | Engage (snap) |
Width | 244.5 mm |
Height | 86 mm |
Depth | 11 mm |
Built-in width | 244.5 mm |
Built-in height | 86 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Latin wood species | Not applicable |
Certification of wood (list) | Not applicable |
Wood Climate area | Not applicable |
Documentación
1 documento
Hoja técnica
SELECCIONAR UNA ACCIÓN