Pasar al contenido principal
Logo print

Placa embellecedora Livinglight AIR de color Antracita - 4 módulos

Livinglight BTICINO

Placa embellecedora Livinglight AIR de color Antracita - 4 módulos

REF. LNC4804AR EAN. 8005543497197

La colección de placas Livinglight permite cubrir el mecanismo y personalizar el diseño de su instalación.

Garantía 3 años
Familia de precios : 2240
24,59 € / unidad
Precio recom. Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.

Características técnicas

Number of units 1
Mounting direction Horizontal
Number of units horizontal 1
Number of units vertical 1
Number of modules horizontal (module system) 4
Number of modules vertical (module system) 1
With mounting grid No
Flush-mounted installation Yes
Suitable for subfloor installation duct box No
Suitable for wall duct No
Label space/information surface No
Material Metal
Material quality Other
Halogen free Yes
Antimicrobial treatment No
Surface protection Lacquered
Surface finishing Matt
Colour Anthracite
RAL-number (similar) 9006
Transparent No
With hinged lid No
Degree of protection (IP) Other
Degree of impact strength (IK) IK00
Type of fastening Engage (snap)
Width 142 mm
Height 86 mm
Depth 4.75 mm
Built-in height 0 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Latin wood species Not applicable
Certification of wood (list) Not applicable
Wood Climate area Not applicable

Documentación

1 documento
Hoja técnica
IDP001511_01-EN.pdf pdf (2.07 Mo)
1 documento
Certificado