![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/53/5367_1B-BTICINO-1000.jpg)
Placa embellecedora Magic de color Bronce de 1 módulo perfilería
Magic
BTICINO
Placa embellecedora Magic de color Bronce de 1 módulo perfilería
REF. 5367/1B
EAN.
8012199167367
La colección de placas Magic permite cubrir el mecanismo y personalizar el diseño de su instalación.
Garantía 3 años
Familia de precios : 2006
8,39 €
/
unidad
Embalaje:
10 unidad(es)
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Number of units | 1 |
---|---|
Mounting direction | Vertical |
Number of units horizontal | 1 |
Number of units vertical | 1 |
Number of modules horizontal (module system) | 1 |
Number of modules vertical (module system) | 1 |
With mounting grid | No |
Flush-mounted installation | Yes |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Suitable for built-in installation | Yes |
Label space/information surface | No |
Material | Metal |
Material quality | Aluminium |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Anodised |
Surface finishing | Matt |
Colour | Bronze |
---|---|
RAL-number (similar) | 7006 |
Transparent | No |
With hinged lid | No |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK00 |
Type of fastening | Engage (snap) |
Width | 30 mm |
Height | 71 mm |
Depth | 6 mm |
Built-in width | 0 mm |
Built-in height | 0 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Latin wood species | Not applicable |
Certification of wood (list) | Not applicable |
Wood Climate area | Not applicable |