Pasar al contenido principal
Logo print

Placa embellecedora Magic de color oxidal de 1 módulo centrado

Magic BTICINO

Placa embellecedora Magic de color oxidal de 1 módulo centrado

REF. 503/1/X EAN. 8012199496320

La colección de placas Magic permite cubrir el mecanismo y personalizar el diseño de su instalación.

Garantía 3 años
Familia de precios : 2006
7,14 € / unidad Embalaje: 50 unidad(es)
Precio recom. Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.

Características técnicas

Number of units 1
Mounting direction Horizontal
Number of units horizontal 1
Number of units vertical 1
Number of modules horizontal (module system) 1
Number of modules vertical (module system) 1
With mounting grid No
Flush-mounted installation Yes
Suitable for subfloor installation duct box No
Suitable for wall duct No
Suitable for built-in installation Yes
Label space/information surface No
Material Metal
Material quality Aluminium
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Matt
Colour Grey
RAL-number (similar) 9006
Transparent No
With hinged lid No
Degree of protection (IP) IP20
Degree of impact strength (IK) IK00
Type of fastening Engage (snap)
Width 118 mm
Height 80 mm
Depth 7 mm
Built-in width 0 mm
Built-in height 0 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Latin wood species Not applicable
Certification of wood (list) Not applicable
Wood Climate area Not applicable

Documentación

1 documento
Perfil medioambiental
LGRP-00621-V01.01-EN.pdf pdf (0.94 Mo)