![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/74/LG-741001-WEB-R.jpg)
Placa embellecedora Valena Next de 1 elemento de color blanco
Valena Next
LEGRAND
Placa embellecedora Valena Next de 1 elemento de color blanco
REF. 741001
EAN.
3414971263550
La colección de placas permite cubrir el mecanismo de la gama de productos Valena Next.
Garantía 3 años
Familia de precios : 2000
2,89 €
/
1 piece
Embalaje:
10 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Number of units | 1 |
---|---|
Mounting direction | Horizontal and vertical |
Number of units horizontal | 1 |
Number of units vertical | 1 |
Number of modules horizontal (module system) | 2 |
Number of modules vertical (module system) | 1 |
With mounting grid | No |
Flush-mounted installation | Yes |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Suitable for built-in installation | No |
Label space/information surface | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Glossy |
---|---|
Colour | White |
RAL-number (similar) | 9003 |
Transparent | No |
With hinged lid | No |
Degree of protection (IP) | Other |
Degree of impact strength (IK) | IK04 |
Type of fastening | Engage (snap) |
Width | 83 mm |
Height | 83 mm |
Depth | 8.5 mm |
Built-in height | 0 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Latin wood species | Not applicable |
Certification of wood (list) | Not applicable |
Wood Climate area | Not applicable |
Documentación
8 documentos
Perfil medioambiental
Perfil medioambiental
Perfil medioambiental
Certificado
AENOR-030/002493
(0.62 Mo)
Certificado
OC / CB-HU-003758
(0.66 Mo)
Perfil medioambiental
Certificado
OC / CB-FR_705152/A1
(0.77 Mo)
Certificado
OC / CB-HU-002223
(0.31 Mo)
SELECCIONAR UNA ACCIÓN