-
With video
-
Number of indoor stations
-
Number of outdoor stations
-
Overhear protected
-
Mounting method indoor station
-
Colour indoor station
-
Mounting method outdoor station
-
Mounting method
-
With memory function
-
Material outdoor station
-
Installation technique
-
Colour outdoor station
-
Can be connected to smartphone
-
Internal communication
-
With complemantary luminous signal
-
With complemantary luminous signal
-
Number of call buttons
-
Hands free
-
Opening angle camera
-
Zoom, pan/tilt function
-
Screen diagonal
-
Manual adjustable camera
-
Screen diagonal (inch)
-
Picture system
-
Property picture system
-
Hearing aid compatible
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Width
-
Height
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Supply current
-
Frequency
-
Sound level
-
Standby consumption
-
Halogen free
-
Antimicrobial treatment
-
Cable nature for connection
-
Cable section
-
Label space/information surface
-
Fitted with USB plug
-
Fitted with rainproof plate protection
-
Fitted with rainproof plate protection
-
Control mode
-
Additional unit
-
Loudness setting
-
Addressable
-
Door entry system with mobile application
-
Number of ringtones
-
Remote opening of gate / Electric door opener
-
Screen resolution
-
Screen brightness setting
-
Screen contrast setting
-
Memory video function
-
Camera type
-
Video recorder angle
-
Max distance between internal and external unit
-
Communication rank type
-
Contains Batteries and/or Accumulator
-
Connected object
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
IEC code (Pack1)
Kit video V1 (1 vivienda) 2 hilos, placa SFERA NEW y monitor Classe 300 V13E
Sin IVA
Kit video 2 viviendas 2 hilos, placa SFERA NEW y dos monitores SERIE 8
Sin IVA
Kit vídeo 1 vivienda 2 hilos, placa SFERA NEW y monitor manos libres Classe 100 avanzado
Sin IVA
Kit vídeo 1 vivienda 2 hilos, placa SFERA NEW y monitor manos libres Classe 100 básico
Sin IVA
Kit video 1 vivienda 2 hilos, placa SFERA NEW y un monitor SERIE 8
Sin IVA