Filtros
Borrar todo
Categoría
Características técnicas
-
Material call buttons
-
Mounting method
-
Installation technique
-
With complemantary luminous signal
-
Number of call buttons
-
Hands free
-
Material Front
-
Front plate height
-
Front plate width
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Supply current
-
Frequency
-
Sound level
-
Standby consumption
-
Colour
-
Halogen free
-
Cable nature for connection
-
Cable section
-
Label space/information surface
-
Fitted with rainproof plate protection
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Control mode
-
Loudness setting
-
Addressable
-
Door entry system with mobile application
-
Remote opening of gate / Electric door opener
-
Camera type
-
Video recorder angle
-
Max distance between internal and external unit
-
Communication rank type
-
Contains Batteries and/or Accumulator
-
Connected object
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
IEC code (Pack1)
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/BT-343081-WEB-R.jpg)
BTICINO
Línea 3000
REF. 343081
Placa audio/vídeo 2 hilos LÍNEA 3000
433,56 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.