-
Number of units
-
Transparent
-
Mounting direction
-
Material
-
Number of units horizontal
-
Material quality
-
Number of units vertical
-
Number of modules horizontal (module system)
-
Number of modules vertical (module system)
-
With mounting grid
-
Surface protection
-
Surface protection
-
Suitable for subfloor installation duct box
-
Suitable for wall duct
-
Suitable for built-in installation
-
Type of fastening
-
Flush-mounted installation
-
Surface finishing
-
Surface finishing
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
With hinged lid
-
Built-in width
-
Built-in width
-
Built-in height
-
Width
-
Width
-
Height
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Label space/information surface
-
Number of units
-
Number of modules horizontal (module system)
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-30/BT-R4819BH-WEB-F.jpg)
Placa embellecedora Classia de color Níquel Negro - 2 módulos centrados
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-30/BT-R4819WR-WEB-F.jpg)
Placa embellecedora Classia de color Blanco Cromo - 2 módulos centrados
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-30/BT-R4819BG-WEB-F.jpg)
Placa embellecedora Classia de color Dark - 2 módulos centrados
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-30/BT-R4819CS-WEB-F.jpg)
Placa embellecedora Classia de color Crema Satinado - 2 módulos centrados
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-30/BT-R4819LM-WEB-F.jpg)
Placa embellecedora Classia de color Azul Metalizado - 2 módulos centrados
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-30/BT-R4819TM-WEB-F.jpg)
Placa embellecedora Classia de color Titanio Metalizado - 2 módulos centrados
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-30/BT-R4819WS-WEB-F.jpg)
Placa embellecedora Classia de color Blanco Satinado - 2 módulos centrados
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-45/BT-R4819AL-WEB-F.jpg)
Placa embellecedora Classia de color Aluminio - 2 módulos centrados
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-30/BT-R4819RW-WEB-F.jpg)
Placa embellecedora Classia de color Blanco - 2 módulos centrados
Sin IVA