-
Number of units
-
Number of units
-
Transparent
-
Mounting direction
-
Number of units horizontal
-
Material
-
Material
-
Number of units horizontal
-
Number of units vertical
-
Material quality
-
Material quality
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules vertical (module system)
-
With mounting grid
-
Surface protection
-
Surface protection
-
Surface protection
-
Suitable for subfloor installation duct box
-
Suitable for wall duct
-
Type of fastening
-
Flush-mounted installation
-
Surface finishing
-
Surface finishing
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
With hinged lid
-
Built-in height
-
Width
-
Height
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Label space/information surface
-
Number of units
-
Number of modules horizontal (module system)
-
Number of units
-
Number of modules horizontal (module system)
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/BT-HA4802M2HVBB-WEB-F.jpg)
Placa embellecedora recta Axolute de color Cristal Blanco - 2 x 2 módulos - entreeje 71 - horizontal
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/BT-HA4802M2HVSA-WEB-F.jpg)
Placa embellecedora recta Axolute de color Cristal Espejo - 2 x 2 módulos - entreeje 71 - horizontal
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/BT-HA4802M2HVNN-WEB-F.jpg)
Placa embellecedora recta Axolute de color Cristal Noche - 2 x 2 módulos - entreeje 71 - horizontal
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/BT-HA4802M2HVKA-WEB-F.jpg)
Placa embellecedora recta Axolute de color Kristall - 2 x 2 módulos - entreeje 71 - horizontal
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/BT-HA4802M2HHD-WEB-F.jpg)
Placa embellecedora recta Axolute de color Blanco Axolute - 2 x 2 módulos - entreeje 71 - horizontal
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/BT-HA4802M2HSAN-WEB-F.jpg)
Placa embellecedora recta Axolute de color Plata satinada - 2 x 2 módulos - entreeje 71 - horizontal