-
Number of units
-
Transparent
-
Mounting direction
-
Number of units horizontal
-
Material
-
Material
-
Material
-
Number of units vertical
-
Material quality
-
Material quality
-
Number of modules horizontal (module system)
-
Number of modules vertical (module system)
-
With mounting grid
-
Surface protection
-
Surface protection
-
Surface protection
-
Suitable for subfloor installation duct box
-
Suitable for wall duct
-
Suitable for built-in installation
-
Type of fastening
-
Flush-mounted installation
-
Surface finishing
-
Surface finishing
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
With hinged lid
-
Built-in width
-
Built-in height
-
Width
-
Height
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Latin wood species
-
Latin wood species
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Wood Climate area
-
Label space/information surface
-
Number of units
-
Number of modules horizontal (module system)
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-45/BT-KA4802M3LG-WEB-R.jpg)
Placa embellecedora Living Now de color Nogal - 2 x 3 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-45/BT-KA4802M3LM-WEB-R.jpg)
Placa embellecedora Living Now de color Roble - 2 x 3 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-45/BT-KA4802M3NG-WEB-R.jpg)
Placa embellecedora Living Now de color Space - 2 x 3 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-45/BT-KA4802M3NW-WEB-R.jpg)
Placa embellecedora Living Now de color Moon - 2 x 3 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-45/BT-KA4802M3ZG-WEB-R.jpg)
Placa embellecedora Living Now de color Acero - 2 x 3 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-45/BT-KA4802M3ZM-WEB-R.jpg)
Placa embellecedora Living Now de color Cobre - 2 x 3 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-45/BT-KA4802M3ZW-WEB-R.jpg)
Placa embellecedora Living Now de color Oro - 2 x 3 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-45/BT-KA4802M3MM-WEB-R.jpg)
Placa embellecedora Living Now de color Optic - 2 x 3 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-45/BT-KA4802M3MW-WEB-R.jpg)
Placa embellecedora Living Now de color Píxel - 2 x 3 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-30/BT-KA4802M3DA-WEB-R.jpg)
Placa embellecedora Living Now de color Sky - 2 x 3 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-45/BT-KA4802M3DG-WEB-R.jpg)
Placa embellecedora Living Now de color Notte - 2 x 3 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-45/BT-KA4802M3DM-WEB-R.jpg)
Placa embellecedora Living Now de color Aura - 2 x 3 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-45/BT-KA4802M3DW-WEB-R.jpg)
Placa embellecedora Living Now de color Ice - 2 x 3 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-45/BT-KA4802M3KG-WEB-R.jpg)
Placa embellecedora Living Now de color Dark - 2 x 3 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-45/BT-KA4802M3KM-WEB-R.jpg)
Placa embellecedora Living Now de color Sand - 2 x 3 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-45/BT-KA4802M3KW-WEB-R.jpg)
Placa embellecedora Living Now de color Blanco - 2 x 3 módulos
Sin IVA