-
Number of units
-
Transparent
-
Mounting direction
-
Number of units horizontal
-
Material
-
Material
-
Material
-
Number of units vertical
-
Material quality
-
Material quality
-
Material quality
-
Number of modules horizontal (module system)
-
Number of modules vertical (module system)
-
With mounting grid
-
Surface protection
-
Surface protection
-
Surface protection
-
Surface protection
-
Surface protection
-
Suitable for subfloor installation duct box
-
Suitable for subfloor installation duct box
-
Suitable for wall duct
-
Type of fastening
-
Flush-mounted installation
-
Surface finishing
-
Surface finishing
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
With hinged lid
-
Built-in height
-
Width
-
Height
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Label space/information surface
-
Number of units
-
Number of modules horizontal (module system)
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/HA4803VBB-BTICINO-1000.jpg)
Placa embellecedora recta Axolute de color Cristal Blanco - 3 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/HA4803VSW-BTICINO-1000.jpg)
Placa embellecedora recta Axolute de color Whice - 3 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/HA4803VKA-BTICINO-1000.jpg)
Placa embellecedora recta Axolute de color Kristall - 3 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/HA4803VSA-BTICINO-1000.jpg)
Placa embellecedora recta Axolute de color Cristal Espejo - 3 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/HA4803VNN-BTICINO-1000.jpg)
Placa embellecedora recta Axolute de color Cristal Noche - 3 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/HA4803NX-BTICINO-1000.jpg)
Placa embellecedora recta Axolute de color Titanio satinado - 3 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/HA4803SAN-BTICINO-1000.jpg)
Placa embellecedora recta Axolute de color Plata satinado - 3 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/HA4803BR-BTICINO-1000.jpg)
Placa embellecedora recta Axolute de color Bronce - 3 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/HA4803XC-BTICINO-1000.jpg)
Placa embellecedora recta Axolute de color Aluminio satinado - 3 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/HA4803HD-BTICINO-1000.jpg)
Placa embellecedora recta Axolute de color Blanco Axolute - 3 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/HA4803XS-BTICINO-1000.jpg)
Placa embellecedora recta Axolute de color Antracita satinado - 3 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/HA4803VS-BTICINO-1000.jpg)
Placa embellecedora recta Axolute de color Verde Sevres - 3 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/HA4803SWL-BTICINO-1000.jpg)
Placa embellecedora recta Axolute de color Swarovski Light Peach - 3 módulos
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/HA4803BG-BTICINO-1000.jpg)
Placa embellecedora recta Axolute de color Blanco Limoges - 3 módulos
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/HA4803LWE-BTICINO-1000.jpg)
Placa embellecedora recta Axolute de color madera Wengé - 3 módulos