-
Number of units
-
Number of units
-
Transparent
-
Mounting direction
-
Material
-
Number of units horizontal
-
Number of units vertical
-
Material quality
-
Material quality
-
Number of modules horizontal (module system)
-
Number of modules vertical (module system)
-
With mounting grid
-
Surface protection
-
Surface protection
-
Suitable for subfloor installation duct box
-
Suitable for wall duct
-
Suitable for built-in installation
-
Type of fastening
-
Flush-mounted installation
-
Surface finishing
-
Surface finishing
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
With hinged lid
-
Built-in width
-
Built-in height
-
Width
-
Height
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Label space/information surface
-
Number of modules horizontal (module system)
-
Number of units
-
Number of units
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/LNC4803NK-BTICINO-1000.jpg)
Placa embellecedora Livinglight AIR de color Níquel satinado - 3 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/LNC4803OF-BTICINO-1000.jpg)
Placa embellecedora Livinglight AIR de color Oro satinado - 3 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/LNC4803PT-BTICINO-1000.jpg)
Placa embellecedora Livinglight AIR de color Estaño - 3 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/LNC4803PL-BTICINO-1000.jpg)
Placa embellecedora Livinglight AIR de color Paladio - 3 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/LNC4803PR-BTICINO-1000.jpg)
Placa embellecedora Livinglight AIR de color Blanco perla - 3 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/BT-LNC4803NIS-WEB-F.jpg)
Placa embellecedora Livinglight AIR de color Níquel - 3 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/BT-LNC4803TIS-WEB-F.jpg)
Placa embellecedora Livinglight AIR de color Titanio - 3 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/LNC4803TE-BTICINO-1000.jpg)
Placa embellecedora Livinglight AIR de color Tech - 3 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/LNC4803AR-BTICINO-1000.jpg)
Placa embellecedora Livinglight AIR de color Antracita - 3 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/LNC4803BN-BTICINO-1000.jpg)
Placa embellecedora Livinglight AIR de color Blanco - 3 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/BT-LNC4803BM-WEB-F.jpg)
Placa embellecedora Livinglight AIR de color Blue Moon - 3 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/BT-LNC4803CY-WEB-F.jpg)
Placa embellecedora Livinglight AIR de color Arcilla - 3 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/BT-LNC4803SB-WEB-F.jpg)
Placa embellecedora Livinglight AIR de color Arena - 3 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/BT-LNC4803ST-WEB-F.jpg)
Placa embellecedora Livinglight AIR de color Street - 3 módulos
Sin IVA