Filtros
Borrar todo
Categoría
Características técnicas
-
Mounting direction
-
With nail
-
Material
-
Mounting method of the module inserts
-
Material quality
-
Number of modules horizontal (module system)
-
Number of modules vertical (module system)
-
Model
-
Surface protection
-
Mounting method
-
With screws
-
Suitable for subfloor installation duct box
-
Suitable for mounting in round junction box 60 mm
-
Suitable for wall duct
-
Suitable for mounting on DIN-rail 35 mm
-
Flush-mounted installation
-
With built-in installation box
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-45/BT-LN4703C-WEB-F.jpg)
BTICINO
Livinglight
REF. LN4703C
Soporte para placas Livinglight AIR 3 módulos
2,40 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.