-
Number of units
-
Transparent
-
Mounting direction
-
Mounting direction
-
Mounting direction
-
Number of units horizontal
-
Material
-
Material
-
Material
-
Number of units vertical
-
Material quality
-
Material quality
-
Number of units vertical
-
Material quality
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules vertical (module system)
-
Number of modules vertical (module system)
-
With mounting grid
-
Surface protection
-
Surface protection
-
Surface protection
-
Surface protection
-
Suitable for subfloor installation duct box
-
Suitable for wall duct
-
Type of fastening
-
Flush-mounted installation
-
Surface finishing
-
Surface finishing
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Número RAL (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Número RAL (similar)
-
With hinged lid
-
Built-in height
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Latin wood species
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Wood Climate area
-
Label space/information surface
-
Number of units
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/LNA4807LNC-BTICINO-1000.jpg)
Placa embellecedora Livinglight de color Nogal - 7 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/LNA4807LCA-BTICINO-1000.jpg)
Placa embellecedora Livinglight de color Cerezo Americano - 7 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/LNA4807LBA-BTICINO-1000.jpg)
Placa embellecedora Livinglight de color Bambú - 7 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/LNA4826LNC-BTICINO-600.jpg)
Placa embellecedora Livinglight de color Nogal - 3 + 3 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/LNA4826LCA-BTICINO-600.jpg)
Placa embellecedora Livinglight de color Cerezo Americano - 3 + 3 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/LNA4826LBA-BTICINO-1000.jpg)
Placa embellecedora Livinglight de color Bambú - 3 + 3 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/LNA4804LNC-BTICINO-1000.jpg)
Placa embellecedora Livinglight de color Nogal - 4 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/LNA4804LCA-BTICINO-1000.jpg)
Placa embellecedora Livinglight de color Cerezo Americano - 4 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/LNA4804LBA-BTICINO-1000.jpg)
Placa embellecedora Livinglight de color Bambú - 4 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/LNA4803LNC-BTICINO-1000.jpg)
Placa embellecedora Livinglight de color Nogal - 3 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/LNA4803LCA-BTICINO-1000.jpg)
Placa embellecedora Livinglight de color Cerezo Americano - 3 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/LNA4819LNC-BTICINO-1000.jpg)
Placa embellecedora Livinglight de color Nogal - 2 módulos centrados
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/LNA4819LCA-BTICINO-1000.jpg)
Placa embellecedora Livinglight de color Cerezo Americano - 2 módulos centrados
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/LNA4807OA-BTICINO-1000.jpg)
Placa embellecedora Livinglight de color Oro frío - 7 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/LNA4803LBA-BTICINO-1000.jpg)
Placa embellecedora Livinglight de color Bambú - 3 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/LNA4819LBA-BTICINO-1000.jpg)
Placa embellecedora Livinglight de color Bambú - 2 módulos centrados
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/LNA4807BZ-BTICINO-1000.jpg)
Placa embellecedora Livinglight de color Bronce - 7 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/LNA4826OA-BTICINO-1000.jpg)
Placa embellecedora Livinglight de color Oro frío - 3 + 3 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/LNA4807ACS-BTICINO-1000.jpg)
Placa embellecedora Livinglight de color Acero pulido - 7 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/LNA4807AG-BTICINO-1000.jpg)
Placa embellecedora Livinglight de color Plata - 7 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/LNA4807NA-BTICINO-1000.jpg)
Placa embellecedora Livinglight de color Native - 7 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/LNA4826BZ-BTICINO-1000.jpg)
Placa embellecedora Livinglight de color Bronce - 3 + 3 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/LNA4804OA-BTICINO-1000.jpg)
Placa embellecedora Livinglight de color Oro frío - 4 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/LNA4826AG-BTICINO-1000.jpg)
Placa embellecedora Livinglight de color Plata - 3 + 3 módulos
Sin IVA