-
Number of units
-
Number of units
-
Number of units
-
Number of units
-
Transparent
-
Mounting direction
-
Material
-
Material
-
Number of units horizontal
-
Number of units horizontal
-
Number of units horizontal
-
Number of units horizontal
-
Material
-
Number of units vertical
-
Material quality
-
Material quality
-
Material quality
-
Number of units vertical
-
Number of units vertical
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules vertical (module system)
-
Number of modules vertical (module system)
-
With mounting grid
-
Surface protection
-
Surface protection
-
Surface protection
-
Surface protection
-
Suitable for subfloor installation duct box
-
Suitable for wall duct
-
Type of fastening
-
Flush-mounted installation
-
Surface finishing
-
Surface finishing
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Número RAL (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Número RAL (similar)
-
With hinged lid
-
Built-in height
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Latin wood species
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Wood Climate area
-
Label space/information surface
-
Number of units
-
Number of units
-
Number of units
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of units
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/LNA4802M4LCA-BTICINO-1000.jpg)
Placa embellecedora Livinglight de color Cerezo Americano - 2 x 4 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/LNA4802M4LNC-BTICINO-1000.jpg)
Placa embellecedora Livinglight de color Nogal - 2 x 4 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/LNA4802M4LBA-BTICINO-1000.jpg)
Placa embellecedora Livinglight de color Bambú - 2 x 4 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/LNA4802M3LCA-BTICINO-1000.jpg)
Placa embellecedora Livinglight de color Cerezo Americano - 2 x 3 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/LNA4802M3LNC-BTICINO-1000.jpg)
Placa embellecedora Livinglight de color Nogal - 2 x 3 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/LNA4802M3LBA-BTICINO-1000.jpg)
Placa embellecedora Livinglight de color Bambú - 2 x 3 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/LNA4802M2LCA-BTICINO-1000.jpg)
Placa embellecedora Livinglight de color Cerezo Americano - 2 x 2 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/LNA4802M2LNC-BTICINO-1000.jpg)
Placa embellecedora Livinglight de color Nogal - 2 x 2 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/LNA4802M2LBA-BTICINO-1000.jpg)
Placa embellecedora Livinglight de color Bambú - 2 x 2 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/LNA4802M4OA-BTICINO-1000.jpg)
Placa embellecedora Livinglight de color Oro frío - 2 x 4 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/LNA4802M4BZ-BTICINO-1000.jpg)
Placa embellecedora Livinglight de color Bronce - 2 x 4 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/LNA4802M4AG-BTICINO-1000.jpg)
Placa embellecedora Livinglight de color Plata - 2 x 4 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/LNA4802M4NA-BTICINO-1000.jpg)
Placa embellecedora Livinglight de color Native - 2 x 4 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/LNA4802M4ACS-BTICINO-1000.jpg)
Placa embellecedora Livinglight de color Acero pulido - 2 x 4 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/LNA4802M3OA-BTICINO-1000.jpg)
Placa embellecedora Livinglight de color Oro frío - 2 x 3 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/LNA4802M3BZ-BTICINO-1000.jpg)
Placa embellecedora Livinglight de color Bronce - 2 x 3 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/LNA4802LCA-BTICINO-1000.jpg)
Placa embellecedora Livinglight de color Cerezo Americano - 2 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/LNA4802LNC-BTICINO-1000.jpg)
Placa embellecedora Livinglight de color Nogal - 2 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/LNA4802LBA-BTICINO-1000.jpg)
Placa embellecedora Livinglight de color Bambú - 2 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/LNA4802M3ACS-BTICINO-1000.jpg)
Placa embellecedora Livinglight de color Acero pulido - 2 x 3 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/LNA4802M3AG-BTICINO-1000.jpg)
Placa embellecedora Livinglight de color Plata - 2 x 3 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/LNA4802M3NA-BTICINO-1000.jpg)
Placa embellecedora Livinglight de color Native - 2 x 3 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/LNA4802M4SQ-BTICINO-1000.jpg)
Placa embellecedora Livinglight de color Square - 2 x 4 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/LNA4802M4PK-BTICINO-1000.jpg)
Placa embellecedora Livinglight de color Park - 2 x 4 módulos
Sin IVA