-
Assembly arrangement
-
Number of units
-
Number of units
-
Number of units
-
Transparent
-
Mounting direction
-
Mounting direction
-
Mounting direction
-
Material
-
Suitable for modular domestic switching devices
-
Number of units horizontal
-
Number of units horizontal
-
Number of units horizontal
-
Material quality
-
Number of units vertical
-
Number of units vertical
-
Shape
-
Shape
-
Shape
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules vertical (module system)
-
Surface protection
-
With mounting grid
-
With mounting grid
-
Suitable for subfloor installation duct box
-
Suitable for wall duct
-
Suitable for built-in installation
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Type of fastening
-
Device height
-
Device height
-
Device height
-
Device height
-
Device height
-
Device height
-
Device height
-
Device depth
-
Device depth
-
With cover frame
-
Flush-mounted installation
-
Surface finishing
-
With duct entry
-
With duct entry
-
With cable entry
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
With cable entry
-
With screw gland entry
-
Number of modules (module system)
-
Number of modules (module system)
-
With screw gland entry
-
Number of modules (module system)
-
With hinged lid
-
Shock resistant
-
Shock resistant
-
Built-in height
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Antimicrobial treatment
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Label space/information surface
-
Tube diameter for wall mounted product
-
Maximum Input cable diameter
-
Entry membrane gland type
-
Entry membrane gland type
-
Cable support
-
Number of units
-
Number of units
-
Number of units
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
Caja con conos Plexo modular antibacteriano - 2 elementos horizontal
Sin IVA
Caja con conos Plexo modular antibacteriano - 2 elementos montaje vertical
Sin IVA
Marco de empotrar Plexo modular blanco - 3 elementos horizontales o verticales
Sin IVA
Caja con membranas Plexo modular blanco - 3 elementos horizontales y verticales
Sin IVA
Marco de empotrar Plexo modular blanco - 3 elementos horizontales
Sin IVA
Marco de empotrar Plexo modular gris - 3 elementos horizontales
Sin IVA
Marco de empotrar Plexo modular antracita - 3 elementos horizontales o verticales
Sin IVA
Marco de empotrar Plexo modular gris - 3 elementos horizontales o verticales
Sin IVA
Caja con conos Plexo modular gris - 3 elementos verticales
Sin IVA
Caja con conos Plexo modular gris - 3 elementos horizontales
Sin IVA
Caja con membranas Plexo modular antracita - 3 elementos horizontales y verticales
Sin IVA
Caja con membranas Plexo modular gris - 3 elementos horizontales y verticales
Sin IVA
Marco Plexo modular antibacteriano - 2 elementos montaje horizontal
Sin IVA
Marco Plexo modular antibacteriano - 2 elementos montaje vertical
Sin IVA
Caja para prensaestopa Plexo modular blanco - 2 elementos horizontales o verticales - ISO 20
Sin IVA
Caja para prensaestopa Plexo modular gris - 2 elementos verticales - ISO 20
Sin IVA
Caja para prensaestopa Plexo modular gris - 2 elementos horizontales - ISO 20
Sin IVA
Caja para prensaestopa Plexo modular antracita - 2 elementos horizontales o verticales - ISO 20
Sin IVA
Caja para prensaestopa Plexo modular gris - 2 elementos horizontales o verticales - ISO 20
Sin IVA
Caja con conos Plexo modular blanco - 2 elementos horizontales
Sin IVA
Caja con conos Plexo modular blanco - 2 elementos verticales
Sin IVA
Caja con membranas Plexo modular blanco - 2 elementos horizontales y verticales
Sin IVA
Caja con conos Plexo modular gris - 2 elementos verticales
Sin IVA
Caja con conos Plexo modular gris - 2 elementos horizontales
Sin IVA