-
Nominal voltage
-
Assembly arrangement
-
Assembly arrangement
-
Number of phases
-
Number of units
-
Number of contacts as change-over contact
-
Number of contacts as change-over contact
-
Nominal voltage
-
Assembly arrangement
-
Transparent
-
Number of contacts as normally open contact
-
Imprint/indication
-
Clamps
-
Number of contacts as normally open contact
-
Clamps
-
Clamps
-
Nominal current
-
Material
-
Rated current
-
Number of contacts as normally closed contact
-
With light source
-
Lockable
-
Protective contact
-
Number of contacts as normally closed contact
-
With light source
-
Material quality
-
Method of operation
-
Method of operation
-
Push button switch
-
Method of operation
-
Push button switch
-
Surface protection
-
Model
-
Connection system
-
Model
-
Connection system
-
Model
-
Mounting method
-
Number of ports USB-A
-
Mounting method
-
Number of revolving contacts
-
Number of revolving contacts
-
Contactless type
-
With mounting plate
-
Number of ports USB-C
-
With mounting plate
-
Number of rockers
-
Number of rockers
-
With lighting
-
Illumination
-
With lighting
-
Device width
-
Device width
-
Device width
-
Device width
-
Device height
-
Type of fastening
-
Device height
-
Imprint
-
Type of fastening
-
Number of socket outlets switchable
-
Type of fastening
-
Imprint
-
Type of fastening
-
Device height
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
With Wi-Fi signal repeater
-
Number of poles
-
Number of poles
-
With complemantary luminous signal
-
With complemantary luminous signal
-
Suitable for degree of protection (IP)
-
Surface finishing
-
Feedback-signal contact
-
With enhanced contact protection
-
Label space/information surface
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Number of modules (module system)
-
Function lighting
-
Over voltage protection
-
Metallic colour
-
With hinged lid
-
Fault current protection
-
Wiring system
-
With miniature fuse
-
Wiring system
-
Eject-mechanism
-
Number of active contacts (round)
-
Number of active contacts (round)
-
Insulated mounting
-
Number of active contacts (flat)
-
Switching current for fluorescent lamps
-
With function lighting
-
With orientation lighting
-
Heating switch
-
Compatible with Apple HomeKit
-
Washing machine switch
-
Compatible with Google Assistant
-
Special power supply
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
With loop through function
-
With loop through function
-
With on/off switch
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Rotated central insert
-
Degree of protection (IP), connected plug
-
With built-in bluetooth speaker
-
For heavy conditions according to VDE
-
For heavy conditions according to VDE
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Power Delivery
-
Frequency
-
Type of lighting
-
Mandatory neutral
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Antimicrobial treatment
-
Prewired
-
Connection type
-
Connection type
-
Connection type
-
Terminals capacity
-
Cable nature for connection
-
Cable section
-
Cable section
-
Label space/information surface
-
Label space/information surface
-
Tube diameter for wall mounted product
-
Cable support
-
Cable support
-
Cover
-
Connected object
![title](/sites/g/files/ocwmcr651/files/ecat_assets/12-01-2024/04-30/LG-069850L-WEB-R.jpg)
Salida de cables Plexo monobloc empotrado, gris - 20-32A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/12-01-2024/04-15/LG-069888L-WEB-R.jpg)
Salida de cables 20S Plexo monobloc empotrado, blanco - con borna de conexión
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/12-01-2024/04-30/LG-069849L-WEB-R.jpg)
Salida de cables 20S Plexo monobloc empotrado, gris - con borna de conexión
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/12-01-2024/04-15/LG-069899L-WEB-R.jpg)
Salida de cables 20S Plexo monobloc empotrado, antracita - con borna de conexión
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/12-01-2024/04-15/LG-069864L-WEB-R.jpg)
Pulsador NA+NC luminoso con portaetiquetas Plexo blanco - Monobloc de empotrar - 10 A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/069864-LEGRAND-1000.jpg)
Pulsador NA+NC luminoso con portaetiquetas Plexo completo empotrado blanco - 10 A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/LG-069824-WEB-R.jpg)
Pulsador NA+NC luminoso con portaetiquetas Plexo completo empotrado gris - 10 A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/12-01-2024/04-15/LG-069824L-WEB-R.jpg)
Pulsador NA+NC luminoso con portaetiquetas Plexo gris - Monobloc de empotrar - 10 A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/12-01-2024/04-15/LG-069854L-WEB-R.jpg)
Pulsador NA+NC luminoso con portaetiquetas Plexo antracita - Monobloc de empotrar - 10 A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-15/069855-LEGRAND-1000.jpg)
Conmutador doble Plexo completo empotrado blanco - 10AX
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/17-05-2024/05-30/LG-069855L-WEB-R.jpg)
Conmutador doble Plexo monobloc de empotrar blanco - 10AX
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/069861-LEGRAND-1000.jpg)
Pulsador NA+NC Plexo completo empotrado blanco - 10 A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/12-01-2024/04-30/LG-069815L-WEB-R.jpg)
Conmutador doble Plexo monobloc de empotrar gris - 10AX
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/069821-LEGRAND-1000.jpg)
Pulsador NA+NC Plexo completo empotrado gris - 10 A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/12-01-2024/04-15/LG-069762L-WEB-F.jpg)
Pulsador NA luminoso Plexo monobloc de empotrar blanco - 10 A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/069888-LEGRAND-600.jpg)
Salida de cables Plexo completo empotrado, blanco - con sujetacables
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/12-01-2024/04-15/LG-069888L-WEB-R.jpg)
Salida de cables Plexo monobloc empotrado, blanco - con sujetacables
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/12-01-2024/04-15/LG-069832L-WEB-R.jpg)
Pulsador NA luminoso Plexo monobloc de empotrar gris - 10 A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/069869-LEGRAND-1000.jpg)
Base de corriente Plexo IP 55 - 2P+T - montaje empotrado - Blanco
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/069848-LEGRAND-600.jpg)
Salida de cables Plexo completo empotrado, gris - con sujetacables
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/12-01-2024/04-15/LG-069848L-WEB-R.jpg)
Salida de cables Plexo monobloc empotrado, gris - con sujetacables
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/12-01-2024/04-15/LG-069878L-WEB-R.jpg)
Salida de cables Plexo monobloc empotrado, antracita - con sujetacables
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/LG-070788-WEB-R.jpg)
Salida de cables Plexo completo empotrado, Blanco antibacteriano - con sujetacables
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/069833-LEGRAND-1000.jpg)
Base de corriente Plexo IP 55 - 2P+T - montaje empotrado - gris
Sin IVA