-
Cover model
-
Cover model
-
Type of accessory/spare part
-
Inlying hinge
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of handle
-
Nominal diameter
-
Type of covering
-
Type of covering
-
Accessory
-
Outlying hinge
-
Toggle
-
Housing material
-
Material
-
Spare part
-
Material
-
Padlock locking
-
Material
-
Max. opening angle
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Type of door
-
Suitable for enclosure building height
-
Espagnolette locking (3-point locking)
-
Hinge adjustable
-
Type of closure
-
Transparent cover/door
-
Transparent cover/door
-
Perforated
-
Type of closure
-
Sealing range
-
With lock
-
For wall thickness
-
Surface protection
-
Surface protection
-
Model
-
Model
-
Signal passing door
-
Mounting method
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
With mounting plate
-
Inner depth
-
Inner depth
-
With strain relief
-
Earthing terminal block
-
Neutral terminal block
-
DIN-rail
-
DIN-rail
-
Surface finishing
-
Extension possible
-
Number of height units
-
Built-in width
-
Built-in width
-
Built-in width
-
Built-in width
-
Built-in width
-
Anchura de montaje
-
Anchura de montaje
-
Built-in height
-
Built-in height
-
Altura de la instalación
-
Built-in height
-
Built-in height
-
Built-in height
-
Built-in height
-
EMC-version
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Profundidad
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Profundidad de instalación
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Number of rows
-
Number of rows
-
Number of rows
-
Number of rows
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
Halogen free
-
Halogen free
-
Label space/information surface
-
Fitted with rainproof plate protection
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/LG-601838-WEB-R.jpg)
Caja modular estanca Plexo³ - IP 65 - IK 09 - 4 filas de 18 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/601837-LEGRAND.jpg)
Caja modular estanca Plexo³ - IP 65 - IK 09 - 3 filas de 18 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/LG-601836-WEB-R.jpg)
Caja modular estanca Plexo³ - IP 65 - IK 09 - 2 filas de 18 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/LG-601833-WEB-R.jpg)
Caja modular estanca Plexo³ - IP 65 - IK 09 - 3 filas de 12 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/LG-601832-WEB-R.jpg)
Caja modular estanca Plexo³ - IP 65 - IK 09 - 2 filas de 12 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/LG-601835-WEB-R.jpg)
Caja modular estanca Plexo³ - IP 65 - IK 09 - 1 fila de 18 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/001918-LEGRAND-1000.jpg)
Celda multifunción vertical para cajas Plexo³ de 3 filas
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-001920-WEB-R.jpg)
Celda multifunción horizontal para cajas Plexo³ de 18 módulos de ancho
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/001917-LEGRAND-1000.jpg)
Celda multifunción vertical para cajas Plexo³ de 2 filas
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/LG-601831-WEB-R.jpg)
Caja modular estanca Plexo³ - IP 65 - IK 09 - 1 fila de 12 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/LG-601998-WEB-R.jpg)
Caja modular estanca Plexo³ - IP 65 - IK 09 - 8 módulos - 1 fila
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/LG-001919-WEB-R.jpg)
Celda multifunción horizontal para cajas Plexo³ de 12 módulos de ancho
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/401853-LEGRAND-1000.jpg)
Placa de montaje perforada para caja XL³ 125 18 módulos - Altura 150mm
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/LG-001962-WEB-F.jpg)
Placa perforada para cajas Plexo³ 12 módulos por fila, alt. 150mm
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-45/001969-LEGRAND-1000.jpg)
Patas de fijación mural para cajas Plexo³
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/001965-LEGRAND-1000.jpg)
Placa cubrebornas ciega para cajas Plexo³ 18 módulos por fila
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/LG-601996-WEB-R.jpg)
Caja modular estanca Plexo³ - IP 65 - IK 09 - 6 módulos - 1 fila
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-15/001968-LEGRAND-1000.jpg)
Kit de precintado para caja Plexo³
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/LG-601994-WEB-R.jpg)
Caja modular estanca Plexo³ - IP 65 - IK 09 - 4 módulos - 1 fila
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/001966-LEGRAND-1000.jpg)
Cerradura con llave n.° 850 para cajas Plexo³
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/LG-601932-WEB-R.jpg)
Caja modular estanca Plexo³ - IP 65 - IK 09 - 2 (+1) módulos - 1 fila
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/LG-001970-WEB-R.jpg)
Bisagras (2) para cajas Plexo³
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/LG-001964-WEB-R.jpg)
Placa cubrebornas ciega para cajas Plexo³ 12 módulos por fila
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/LG-001955-WEB-R.jpg)
Membranas perforables de perforación directa para cajas Plexo³
Sin IVA