-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Rated voltage
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Type of electrical connection of main circuit
-
Number of auxiliary contacts as change-over contact
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Integrated earth fault protection
-
Suitable for DIN rail (top hat rail) mounting
-
DIN rail (top hat rail) mounting optional
-
Type of control element
-
Device construction
-
With integrated under voltage release
-
With switched-off indicator
-
Number of poles
-
Number of poles
-
Position of connection for main current circuit
-
Complete device with protection unit
-
Motor drive optional
-
Motor drive integrated
-
Degree of protection (IP)
-
Contains Batteries and/or Accumulator
-
Regulation Type (Pack1)
-
Pack1 Location
-
Number of Single Element (Pack1)
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Single Element weight (Pack1)
-
IEC code (Pack1)
-
Number of Pack 1
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-422381-WEB-R.jpg)
MCCB DPX³ 1600 electrónico S2 + medida - 4P - Icu 70 kA (400 V~) - In 1600A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-422380-WEB-R.jpg)
MCCB DPX³ 1600 electrónico S2 + medida - 4P - Icu 70 kA (400 V~) - In 1250A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-422379-WEB-R.jpg)
MCCB DPX³ 1600 electrónico S2 + medida - 4P - Icu 70 kA (400 V~) - In 1000A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-422375-WEB-R.jpg)
MCCB DPX³ 1600 electrónico S2 + medida - 3P - Icu 70 kA (400 V~) - In 1600A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-422378-WEB-R.jpg)
MCCB DPX³ 1600 electrónico S2 + medida - 4P - Icu 70 kA (400 V~) - In 800A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-422374-WEB-R.jpg)
MCCB DPX³ 1600 electrónico S2 + medida - 3P - Icu 70 kA (400 V~) - In 1250A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-422373-WEB-R.jpg)
MCCB DPX³ 1600 electrónico S2 + medida - 3P - Icu 70 kA (400 V~) - In 1000A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-422372-WEB-R.jpg)
MCCB DPX³ 1600 electrónico S2 + medida - 3P - Icu 70 kA (400 V~) - In 800A
Sin IVA