-
Built as safety transformer
-
Primary voltage 1
-
Built as isolating transformer
-
Built as energy saving transformer
-
Ring core
-
Suitable for mounting on PCB
-
Secondary voltage 1
-
Modular version
-
Rated apparent power
-
Rated apparent power
-
Rated apparent power
-
Rated apparent power
-
Rated apparent power
-
Rated apparent power
-
Type of insulation material according to IEC 85
-
Type of insulation material according to IEC 85
-
Short-circuit-proof
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of protection (IP)
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-00/042596-LEGRAND-3000.jpg)
Transformador de separación de circuitos para usos hospitalarios - 10kVA
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-00/042595-LEGRAND-3000.jpg)
Transformador de separación de circuitos para usos hospitalarios - 8kVA
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-00/042594-LEGRAND-3000.jpg)
Transformador de separación de circuitos para usos hospitalarios - 6,3kVA
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-00/042593-LEGRAND-3000.jpg)
Transformador de separación de circuitos para usos hospitalarios - 5kVA
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-00/042592-LEGRAND-3000.jpg)
Transformador de separación de circuitos para usos hospitalarios - 4kVA
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-00/042591-LEGRAND-1000.jpg)
Transformador de separación de circuitos para usos hospitalarios - 2,5kVA
Sin IVA