Filtros
Borrar todo
Categoría
Características técnicas
-
Voltage type (supply voltage)
-
Type of socket outlet
-
Frequency supply voltage
-
Frequency supply voltage
-
Type of drive
-
Number of channels
-
Number of channels
-
Model
-
Accuracy per day
-
Accuracy per day
-
Mounting method
-
Mounting method
-
Mounting method
-
60 min program
-
Suitable for manual operation
-
Nominal switching current at 230 V AC
-
24 h program
-
Type of clock
-
Annual program
-
Shortest switching time
-
Supply voltage
-
Mains synchronous
-
Mains synchronous
-
Autonomy in hours
-
Autonomy in hours
-
Weekly program
-
Quartz controlled
-
Quartz controlled
-
Autonomy in years
-
Automatic switching summer/winter
-
Shortest switching time channel 1
-
Shortest switching time channel 1
-
Shortest switching time channel 2
-
Program shift divide 1
-
Program shift divide 1
-
Program shift divide 2
-
Automatic switching summer-/winter time
-
Nominal switching current at 250 V AC
-
Switching preselection
-
Switching preselection
-
Contact type
-
Potential free switch contact
-
Width
-
Width
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Halogen free
-
Contains Batteries and/or Accumulator
-
Connected object
-
IEC code (Pack1)
-
Regulation Type (Pack1)
-
Pack1 Location
-
Battery ou Accumulator (Pack1)
-
Number of Single Element (Pack1)
-
Number of Pack 1
-
Element Composition (Pack1)
-
Single Element weight (Pack1)
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-00/049926-LEGRAND-1000.jpg)
LEGRAND
Interruptores horarios
REF. 049926
Interruptor horario para cámaras frigoríficas - 16A - 250 V~ - 50Hz
277,67 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-00/049754-LEGRAND-1000.jpg)
LEGRAND
Interruptores horarios
REF. 049754
Interruptor horario programable analógico - diario
268,06 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/LG-699811-WEB-R.jpg)
LEGRAND
Interruptores horarios
REF. 699811
Interruptor horario enchufable-programa diario-2P+T
66,10 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.