Filtros
Borrar todo
Categoría
Características técnicas
-
Voltage type (supply voltage)
-
Frequency supply voltage
-
Frequency supply voltage
-
Number of channels
-
Mounting method
-
Accuracy per day
-
60 min program
-
Suitable for manual operation
-
24 h program
-
Annual program
-
Supply voltage
-
Mains synchronous
-
Autonomy in hours
-
Mains synchronous
-
Weekly program
-
Quartz controlled
-
Quartz controlled
-
Shortest switching time channel 1
-
Shortest switching time channel 1
-
Program shift divide 1
-
Automatic switching summer-/winter time
-
Nominal switching current at 250 V AC
-
Switching preselection
-
Contact type
-
Contact type
-
Potential free switch contact
-
Width
-
Width
-
Height
-
Depth
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Electric supplying direction
-
Electric supplying direction
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Terminals capacity
-
Connection type
-
Label space/information surface
-
Contains Batteries and/or Accumulator
-
Connected object
-
IEC code (Pack1)
-
Regulation Type (Pack1)
-
Pack1 Location
-
Battery ou Accumulator (Pack1)
-
Number of Single Element (Pack1)
-
Number of Pack 1
-
Element Composition (Pack1)
-
Single Element weight (Pack1)
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-00/LG-412795-WEB-R.jpg)
LEGRAND
Interruptores horarios
REF. 412795
Interruptor horario prog. analógico - esfera horizontal - semanal - con reserva de marcha
246,73 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-00/412794-LEGRAND-1000.jpg)
LEGRAND
Interruptores horarios
REF. 412794
Interruptor horario prog. analógico - esfera vertical - semanal - con reserva de marcha
211,12 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-00/412783-LEGRAND-600.jpg)
LEGRAND
Interruptores horarios
REF. 412783
Interruptor horario prog. analógico - esfera vertical - semanal - sin reserva de marcha
161,99 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.