Pasar al contenido principal
Logo print
Producto obsoleto

Pulsador doble para persianas - Oteo - monobloc - Blanco

Oteo LEGRAND

Pulsador doble para persianas - Oteo - monobloc - Blanco

REF. 086010 EAN. 3245060860103

Este pulsador doble permite controlar las persianas. Producto completo.

Consultar precio
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Producto actualizado
title
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.

Características técnicas

For roller blinds Yes
Assembly arrangement Basic element with complete housing
Model 1-pole push button
Number of poles 1
Method of operation Rocker
With electrical locking No
With mechanical locking Yes
Mechanical controllable Yes
Electronic controllable No
Mounting method Surface mounted
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Glossy
Type of fastening Mounting with screw
Connection type Screwed terminal
Colour White
RAL-number (similar) 9003
Transparent No
Label space/information surface Yes
Suitable for degree of protection (IP) IP2X
Rated current 6 A
Nominal voltage 250 V
Number of buttons 3
Number of modules (module system) 2
Device width 72 mm
Device height 72 mm
Device depth 31 mm
Min. depth of built-in installation box 0 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Degree of impact strength (IK) IK04
Operating / setting temperature -5-40 °C
Storage temperature -5-40 °C
Voltage type AC
Frequency 50-60 Hz
Terminal marking indication Yes
Antimicrobial treatment No
Terminals capacity 1.5-1.5 mm²
Cable nature for connection Flexible or rigid
Cable section 1.5-1.5 mm²
Contains Batteries and/or Accumulator No

Documentación

1 documento
Manual de uso
0064BX1-03.pdf pdf (0.41 Mo)
5 documentos
Perfil medioambiental
LGRP-00710-V01.01-FR.pdf pdf (0.56 Mo)
Certificado
VDE-40003967 (0.71 Mo)
Certificado
AENOR-030/001643 (0.28 Mo)
Certificado
NF-NF012_2898/M3 (0.64 Mo)
Certificado
OC / CB-HU-005025 (1.72 Mo)