Filtros
Borrar todo
Categoría
Características técnicas
-
Nominal voltage
-
Assembly arrangement
-
Number of contacts as change-over contact
-
Transparent
-
Number of contacts as normally open contact
-
Material
-
Rated current
-
Number of contacts as normally closed contact
-
Material quality
-
Method of operation
-
Model
-
Surface protection
-
Surface protection
-
Mounting method
-
Contactless type
-
Number of rockers
-
With lighting
-
Device width
-
Imprint
-
Device height
-
Type of fastening
-
Device depth
-
Device depth
-
Number of poles
-
With complemantary luminous signal
-
Feedback-signal contact
-
Suitable for degree of protection (IP)
-
Surface finishing
-
Surface finishing
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Number of modules (module system)
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Frequency
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Cable section
-
Label space/information surface
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/L4044N-BTICINO-1000.jpg)
BTICINO
Livinglight
REF. L4044N
Pulsador bipolar luminoso Livinglight 10A - 250 V~ - 1 módulo - Antracita
15,32 €
/
unidad
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/NT4044N-BTICINO-1000.jpg)
BTICINO
Livinglight
REF. NT4044N
Pulsador bipolar luminoso Livinglight 10A - 250 V~ - 1 módulo - Tech
15,32 €
/
unidad
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/N4044N-BTICINO-1000.jpg)
BTICINO
Livinglight
REF. N4044N
Pulsador bipolar luminoso Livinglight 10A - 250 V~ - 1 módulo - Blanco
15,10 €
/
unidad
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.