![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/86/LG-864011-WEB-R.jpg)
Pulsador inversor Niloé Step - 6A- 250V~
Niloé Step
LEGRAND
Pulsador inversor Niloé Step - 6A- 250V~
REF. 864011
EAN.
3414971122819
El pulsador de cambio Niloé Step responde a varios usos: iluminación, apertura de puerta, timbre, temporizador, etc. El mecanismo debe completarse con una tecla y una placa.
Garantía 3 años
Familia de precios : 2017
5,87 €
/
unidad
Embalaje:
10 unidad(es)
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Assembly arrangement | Basic element |
---|---|
Model | Single push button |
Method of operation | Rocker |
Operating principle | Electromechanical |
Number of contacts as normally closed contact | 0 |
Number of contacts as normally open contact | 0 |
Number of contacts as change-over contact | 1 |
Contactless type | No |
Number of rockers | 1 |
Number of modules (module system) | 2 |
Number of poles | 2 |
Nominal voltage | 250 V |
Rated current | 6 A |
With lighting | No |
With light source | No |
With complemantary luminous signal | No |
Feedback-signal contact | No |
Connection type | Push-in clamp |
Mounting method | Flush-mounted |
Type of fastening | Mounting with claw and screw |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
---|---|
Surface finishing | Matt |
Colour | Other |
RAL-number (similar) | 9003 |
Transparent | No |
Label space/information surface | No |
Imprint | None |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Device width | 75.8 mm |
Device height | 75.8 mm |
Profundidad del dispositivo | 40.3 mm |
Min. depth of built-in installation box | 40 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Built-in depth | 31 mm |
Operating / setting temperature | -5-40 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Cable section | 2.5-2.5 mm² |
Documentación
4 documentos
Certificado
AENOR-030/002568
(0.32 Mo)
Certificado
OC / CB-HU-002640
(0.18 Mo)
Certificado
OC / CB-HU-002039
(4.32 Mo)
Certificado
OC / CB-HU-003437
(0.65 Mo)
SELECCIONAR UNA ACCIÓN