![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-741357-WEB-F.jpg)
Pulsador inversor Valena Next - doble - 6A - 230V~ - Aluminio
Valena Next
LEGRAND
Pulsador inversor Valena Next - doble - 6A - 230V~ - Aluminio
REF. 741357
EAN.
3414971265905
El inversor de doble pulsador Valena Next permite controlar dos circuitos de luz combinados con dos interruptores de 2 vías desde 3 puntos diferentes.
Garantía 3 años
Familia de precios : 2000
17,83 €
/
1 piece
Embalaje:
5 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Assembly arrangement | Basic element with central cover plate |
---|---|
Model | Single push button |
Method of operation | Push button |
Number of contacts as normally closed contact | 0 |
Number of contacts as normally open contact | 0 |
Number of contacts as change-over contact | 2 |
Number of rockers | 2 |
Number of modules (module system) | 2 |
Number of poles | 2 |
Nominal voltage | 250 V |
Rated current | 6 A |
With lighting | No |
With light source | No |
With complemantary luminous signal | No |
Feedback-signal contact | No |
Connection type | Push-in clamp |
Mounting method | Flush-mounted |
Type of fastening | Engage (snap) |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Lacquered |
Surface finishing | Matt |
Colour | Aluminium |
---|---|
Transparent | No |
Label space/information surface | No |
Imprint | None |
Suitable for degree of protection (IP) | IP31 |
Degree of impact strength (IK) | IK04 |
Device width | 74 mm |
Device height | 74 mm |
Device depth | 37 mm |
Min. depth of built-in installation box | 40 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Built-in depth | 23 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Terminal marking indication | Yes |
Terminals capacity | 2.5-2.5 mm² |
Cable nature for connection | Rigid |
Cable section | 2.5-2.5 mm² |
Documentación
3 documentos
Certificado
OC / CB-FR_705152/A1
(0.77 Mo)
Perfil medioambiental
Certificado
AENOR-030/002492
(0.64 Mo)
SELECCIONAR UNA ACCIÓN