![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/C4/C4005L-BTICINO-1000.jpg)
Pulsador luminoso Luna 10A - 250V~~ - borne tornillo - 1 módulo - Blanco
Luna
BTICINO
Pulsador luminoso Luna 10A - 250V~~ - borne tornillo - 1 módulo - Blanco
REF. C4005L
EAN.
8012199450629
Mecanismos de iluminación - Se convierte en luminoso o piloto con las lámparas LN4742V230 Pulsador - 1P (NO) - 10A 250 V~ - Borne tornillo - 1 módulo - Blanco.
Garantía 3 años
Familia de precios : 2007
8,63 €
/
unidad
Embalaje:
10 unidad(es)
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Assembly arrangement | Modular device for domestic switching devices |
---|---|
Model | Single push button |
Method of operation | Push button |
Number of contacts as normally closed contact | 0 |
Number of contacts as normally open contact | 1 |
Number of contacts as change-over contact | 0 |
Contactless type | No |
Number of rockers | 1 |
Number of modules (module system) | 1 |
Number of poles | 1 |
Nominal voltage | 250 V |
Rated current | 10 A |
With lighting | Yes |
With complemantary luminous signal | Yes |
Feedback-signal contact | No |
Connection type | Screwed terminal |
Mounting method | Module frame |
Type of fastening | Engage (snap) |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Glossy |
---|---|
Colour | White |
RAL-number (similar) | 9003 |
Transparent | No |
Label space/information surface | No |
Imprint | None |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | Other |
Device width | 21.8 mm |
Altura del dispositivo | 43.8 mm |
Device depth | 38.5 mm |
Min. depth of built-in installation box | 40 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Profundidad de instalación | 38.5 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Cable section | 2.5-2.5 mm² |