Pasar al contenido principal
Logo print

Pulsador - Oteo - componible - 6A - Blanco - version estrecho

Oteo LEGRAND

Pulsador - Oteo - componible - 6A - Blanco - version estrecho

REF. 086185 EAN. 3245060861858

Este pulsador estrecho es adecuado para varios usos cotidianos: iluminación, apertura de puertas, timbre de puerta, temporizador… Contacto NA. Producto componible.

Garantía 3 años
Familia de precios : 2201
16,43 € / 1 piece Embalaje: 10 piece
Precio recom. Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.

Características técnicas

Assembly arrangement Basic element with central cover plate
Model Single push button
Method of operation Rocker
Operating principle Electromechanical
Number of contacts as normally closed contact 0
Number of contacts as normally open contact 1
Number of contacts as change-over contact 0
Number of revolving contacts 0
Contactless type No
Number of rockers 1
Number of modules (module system) 2
Number of poles 1
Nominal voltage 250 V
Rated current 6 A
With lighting No
With complemantary luminous signal No
Feedback-signal contact No
Connection type Screwed terminal
Mounting method Wall duct
Type of fastening Screw mounting
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Glossy
Colour White
RAL-number (similar) 9003
Transparent No
Label space/information surface No
Imprint None
Suitable for degree of protection (IP) IP31
Degree of impact strength (IK) IK04
Device width 32 mm
Device height 32 mm
Device depth 29 mm
Min. depth of built-in installation box 40 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -5-40 °C
Storage temperature -5-40 °C
Voltage type AC
Frequency 50-60 Hz
Terminal marking indication Yes
Terminals capacity 1.5-1.5 mm²
Cable nature for connection Flexible or rigid
Cable section 2.5-2.5 mm²

Documentación

2 documentos
Hoja técnica
F00144EN-02.pdf pdf (0.74 Mo)
Hoja técnica
F00144FR-02.pdf pdf (0.74 Mo)
2 documentos
Certificado
NF-NF012_2898/M3 (0.64 Mo)
Certificado
OC / CB-HU-005025 (1.72 Mo)