![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/74/LG-741353-WEB-R.jpg)
Pulsador para persianas Valena Next - 6A - con enclavamiento eléctrico - Aluminio
Valena Next
LEGRAND
Pulsador para persianas Valena Next - 6A - con enclavamiento eléctrico - Aluminio
REF. 741353
EAN.
3414971265806
Este pulsador de persiana enrollable Valena Next puede sustituir a los mandos originales (OEM) y permite controlar tanto la subida como la bajada de las persianas. Su diseño encaja perfectamente con el dispositivo de cableado Valena Next.
Garantía 3 años
Familia de precios : 2000
42,90 €
/
1 piece
Embalaje:
5 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
For venetian blinds | Yes |
---|---|
For roller blinds | Yes |
For awnings | Yes |
Assembly arrangement | Modular device for domestic switching devices |
Model | 1-pole push button |
Number of poles | 1 |
Method of operation | Rocker |
Mechanical controllable | Yes |
Electronic controllable | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Lacquered |
Surface finishing | Matt |
Type of fastening | Mounting with claw and screw |
Connection type | Push-in clamp |
Colour | Aluminium |
Transparent | No |
Label space/information surface | No |
Suitable for degree of protection (IP) | IP20 |
Rated current | 6 A |
Nominal voltage | 250 V |
Number of buttons | 3 |
Number of modules (module system) | 2 |
---|---|
Device width | 74 mm |
Device height | 74 mm |
Device depth | 39 mm |
Built-in depth | 25 mm |
Min. depth of built-in installation box | 40 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Voltage type | Other |
Frequency | 50-60 Hz |
Type of lighting | Not applicable |
Terminal marking indication | Yes |
Antimicrobial treatment | No |
Number of terminals | 2 |
Terminals capacity | 2.5-2.5 mm² |
Cable nature for connection | Rigid |
Cable section | 2.5-2.5 mm² |
Contains Batteries and/or Accumulator | No |
Documentación
3 documentos
Hoja técnica
Manual de uso
Hoja técnica
SELECCIONAR UNA ACCIÓN