Pasar al contenido principal
Logo print

Pulsador para persianas Valena Next - 6A - con enclavamiento eléctrico - Blanco

Valena Next LEGRAND

Pulsador para persianas Valena Next - 6A - con enclavamiento eléctrico - Blanco

REF. 741253 EAN. 3414971264847

Este pulsador de persiana enrollable Valena Next puede sustituir a los mandos originales (OEM) y permite controlar tanto la subida como la bajada de las persianas. Su diseño encaja perfectamente con el dispositivo de cableado Valena Next.

Garantía 3 años
Familia de precios : 2000
34,32 € / 1 piece Embalaje: 10 piece
Precio recom. Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.

Características técnicas

For venetian blinds Yes
For roller blinds Yes
For awnings Yes
Assembly arrangement Modular device for domestic switching devices
Model 1-pole push button
Number of poles 1
Method of operation Rocker
Mechanical controllable Yes
Electronic controllable No
Mounting method Flush-mounted
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Glossy
Type of fastening Mounting with claw and screw
Connection type Push-in clamp
Colour White
RAL-number (similar) 9003
Transparent No
Label space/information surface No
Suitable for degree of protection (IP) IP20
Rated current 6 A
Nominal voltage 250 V
Number of buttons 3
Number of modules (module system) 2
Device width 74 mm
Device height 74 mm
Device depth 39 mm
Built-in depth 25 mm
Min. depth of built-in installation box 40 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Degree of impact strength (IK) IK04
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Voltage type Other
Frequency 50-60 Hz
Type of lighting Not applicable
Terminal marking indication Yes
Antimicrobial treatment No
Number of terminals 2
Terminals capacity 2.5-2.5 mm²
Cable nature for connection Rigid
Cable section 2.5-2.5 mm²
Contains Batteries and/or Accumulator No

Documentación

3 documentos
Hoja técnica
F02684FR-03.pdf pdf (0.2 Mo)
Manual de uso
LE10831AB.pdf pdf (0.13 Mo)
Hoja técnica
F02684ES-03.pdf pdf (0.2 Mo)
2 documentos
Certificado
Certificado
AENOR-030/002492 (0.64 Mo)