Pasar al contenido principal
Logo print

Pulsador Valena - luminoso con símbolo de lámpara - 10A - 230 V~ - Marfil

Valena LEGRAND

Pulsador Valena - luminoso con símbolo de lámpara - 10A - 230 V~ - Marfil

REF. 774313 EAN. 3245067743133

Gracias al símbolo de una lámpara, este pulsador es ideal para utilizar para la iluminación. Su LED facilita la localización del pulsador en condiciones de poca luz.

Garantía 3 años
Familia de precios : 2003
22,40 € / unidad Embalaje: 10 unidad(es)
Precio recom. Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.

Características técnicas

Assembly arrangement Basic element with central cover plate
Model Single push button
Method of operation Rocker
Number of contacts as normally closed contact 0
Number of contacts as normally open contact 1
Number of contacts as change-over contact 0
Contactless type No
Number of rockers 1
Number of modules (module system) 2
Number of poles 1
Nominal voltage 250 V
Rated current 10 A
With lighting Yes
With complemantary luminous signal Yes
Feedback-signal contact No
Connection type Push-in clamp
Mounting method Flush-mounted
Type of fastening Mounting with claw and screw
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Glossy
Colour Beige
RAL-number (similar) 1013
Transparent No
Label space/information surface Yes
Sobreimpresión Símbolo "luz"
Suitable for degree of protection (IP) IP31
Degree of impact strength (IK) IK04
Device width 71 mm
Device height 71 mm
Device depth 37 mm
Min. depth of built-in installation box 40 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Built-in depth 21 mm
Operating / setting temperature -5-40 °C
Storage temperature -5-40 °C
Voltage type AC
Frequency 50-60 Hz
Cable section 2.5-2.5 mm²

Documentación

2 documentos
Manual de uso
N453090477-7.pdf pdf (5.07 Mo)
Hoja técnica
F00216FR-01.pdf pdf (1.39 Mo)
1 documento
Certificado
OC / CB-NL-4908 (1.65 Mo)